Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (16 C13), L6-30P Input, 12 ft. Cord, 2U Rack-Mount, TAA

Model Number: PDUMH30HVNET


  • Switched 30A 208/240V PDU, 2U horizontal rackmount format
  • LX Platform Interface reports voltage, frequency & load level
  • Visual current meter, Reversible housing
  • NEMA L6-30P input plug with attached 12 ft. / 3.6m line cord
  • 16 switched C13 outlets
  • Temperature, humidity and contact closure monitoring options
  • TAA Compliant
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty

Overview

Tripp Lite single phase Switched PDU / Power Distribution Unit offers advanced network control and monitoring with the ability to turn on, turn off, recycle or lock-out power to each individual receptacle, monitor site electrical conditions and remotely monitor output power consumption.

The Java-free LX Platform HTML5-based network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.

Individually switched outlets can be controlled in real-time to remotely reboot unresponsive network hardware, or be custom-programmed for user-defined power-up and power-down sequences to ensure proper startup of interdependent IT systems and prevent inrush-related overloads as network equipment is first energized. Unused PDU outlets can be electronically locked off to prevent the connection of unauthorized hardware. PDU output current consumption in amps is continuously displayed locally via visual current meter and remotely via web/network interface to warn of potential overloads before critical IT mains or branch breakers trip.

Features

  • 30A 208/240V Switched Power Distribution Unit / PDU with built-in web/network interface (Agency derated to 24A continuous)
  • Attached L6-30P 208/240V single phase input, 12 ft. / 3.6 m input cord
  • 2U horizontal rack-mount form factor
  • 16 switched C13 outlets
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • Network interface provides PDU control and data regarding input voltage and total output load level in amps
  • Digital display continuously reports output load in amps in 3 segments (load bank 1, load bank 2, total)
  • Supports user-specified alarm notification thresholds
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA)
  • 2U horizontal rack installation supported in 2- or 4-post racks with included mounting brackets
  • Mounting brackets support wall-mount and under-counter installation in many applications
  • Includes 16 plug retention sleeves
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMH30HVNET Rackmount Switched PDU
  • (2) 2U mounting brackets and hardware
  • (16) IEC C13 plug retention sleeves
  • (1) Micro USB configuration cable (731689)
  • WEBCARDLX Owner's Manual
  • PDUMH30HVNET Owner's Manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332139320
PDU TypeSwitched
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 15A max per breakered outlet bank; 12A max per C13 outlet
Output Receptacles(16) C13
Output Nominal Voltage200; 208; 240
Overload ProtectionTwo 15A breakers protect 8 outlets each
Customized Load Management Receptacles  Each outlet is individually controllable via remote interface
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service30A 208/240V
Maximum Input Amps30
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L6-30P
Input PhaseSingle-Phase
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-8; BANK 2: Outlets #9-16; BANK 3: All outlets combined)
Front Panel LEDs16 power availability LEDs confirm power off/on status for each built-in outlet; Two additional LEDs identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Banks 1&2 combined); WEBCARDLX: Green LX management card status LED, Yellow Network Link/Activity LED, Green network speed LED
SwitchesPushbutton near the digital current meter advances the display of output current for Bank 1, Bank 2 and Banks 1&2 combined;  WEBCARDLX : Recessed reset button
PHYSICAL
Form Factors Supported2U rackmount. Includes mounting accessories sutible for 4 post & 2 post racks installation
Material of ConstructionMetal
Minimum Required Rack Depth (inches)14.8
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.80 x 16.70 x 19.60
Shipping Weight (lbs.)17.00
Unit Dimensions (hwd / in.)3.5 x 17.5 x 12.5
Unit Weight (lbs.)13.8
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH, CLI and SNMP management systems
CERTIFICATIONS
CertificationsTested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Power Cords
  Model Number Description
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P041-001-2 | Power Cords P041-001-2 L6-30P to 2x L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black

Extended Warranties

Part Number Description
WEXT1F 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2F 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3F 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.