Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUMH32HVNET TAA
- Switched 32A 7.4kW 230V PDU; 2U horizontal rackmount
- Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
- Visual current meter; Reversible housing
- Blue 230V IEC-309 32A (2P+E) input cable
- 16 C13 switched outlets with plug-lock cable retention inserts
- Temperature, humidity and contact closure options
- TAA Compliant
- 2-year limited warranty
Overview
Features
- 230V Switched rack PDU (rPDU) with built-in web/network interface in 2U rackmount form factor; 32A capacity
- Blue 230V IEC-309 32A (2P+E) input cable; 12 ft. / 3.6m power cable included
- 16 switched C13 outlets
- 2U horizontal rackmount form factor
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage, frequency and loading information
- Digital display reports load level information in amps
- Supports user-specified alarm notification thresholds
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Mounting ears are reversible for front or rear facing rackmount installation
- Included cord retention brackets
- TAA Compliant
Specifications
OVERVIEW
UPC Code | 037332157249 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 230 |
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | Single-phase 32A 230V service |
Maximum Input Amps | 32 |
PDU Plug Type | IEC-309 32A BLUE (2P+E) |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 7.4kW (230V) / 32A total capacity / 20A max per breakered outlet bank; 16A max per C19 outlet, 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) C13 |
Output Nominal Voltage | 230V |
Overload Protection | Two 20A circuit breakers protect 8 outlets each |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports output amps in 3 loading segments (BANK 1: Outlets #1-8; BANK 2: Outlets #9-16; BANK 3: All outlets combined) |
Front Panel LEDs | 16 power availability LEDs confirm power off/on status for each built-in outlet; Two additional LEDs identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Banks 1&2 combined); WEBCARDLX: LX Platform Status LED (Green); Network Link/Activity LED (Yellow), Network Speed LED (Green) |
Switches | Pushbutton near the digital current meter advances the display of output current for Bank 1, Bank 2 and Banks 1&2 combined; WEBCARDLX: Recessed reset switch for card reboot and factory reset |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 14.8 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 7.70 x 16.90 x 19.70 |
Shipping Weight (lbs.) | 16.40 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 12.500 |
Unit Weight (lbs.) | 13.7 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | LX platform interface provides remote monitoring and control via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto Probe Monitoring and Reboot (included); Auto Load Shedding |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black | |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black | |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black | |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black | |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black | |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs | |
E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
WEXT2G | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images