Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Single phase 24A 200-240V Auto Transfer Switch / ATS PDU with Solid State Switching
  • Separate primary & secondary inputs enable redundant-power option for non-redundant network devices
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • 2U rackmount, 2 L6-30P inputs, 19 switched outlets (16 C13, 2 C19, 1 L6-30R)
  • Individually switched outlets, network interface and visual current, voltage and environmental monitoring
  • 2-year limited warranty

Features

  • 200-240V 30A Automatic Transfer Switch (ATS) / Switched PDU (Agency de-rated to 24A continuous)
  • ATS features provide redundant power for critical network equipment with a single input power cord
  • 2 digit display reports output power consumption in amps
  • 2U horizontal rack-mount form factor; 12.5 in. / 31.8 cm depth
  • 19 built-in switched outlets (16 C13, 2 C19 & 1 L6-30R)
  • Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
  • Set of two 10-ft. / (3.05 m) NEMA L6-30P input cables support connection to separate PRIMARY and SECONDARY inputs
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • Super-fast switch-over between primary and secondary power sources occurs in 2-6 milliseconds
  • Switched outlets and Ethernet interface supports individual outlet control on a real-time or programmable basis and user-specified alarm notification thresholds for all reported site power conditions
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • IP-based Auto Probe detects lost connectivity and restores service autonomously
  • Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
  • Front panel LED's confirm power availability on both input lines and for each output receptacle
  • Includes IEC plug retention sleeves to keep vital network equipment plugged in and continuously powered
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • 2U PDUMH30HVATNET 24A ATS SWITCHED PDU
  • 2U rackmount installation brackets
  • (16) IEC C13 plug retention sleeves
  • (2) IEC C19 plug retention sleeves
  • (1) Micro-USB-to-USB A configuration cable (73-1689)
  • User manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332159601
PDU TypeAuto-Transfer Switch; Switched
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical ServiceTwo single-phase 30A 200-240V circuits
Maximum Input Amps24
Maximum Input Amps DetailsAgency rated to 24A continuous
PDU Plug Type(2) NEMA L6-30P
Input Cord DetailsSet of two inputs connect to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A); 24A max per L6-30R outlet; 16A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(16) C13; (2) C19; (1) L6-30R
Output Nominal Voltage200-240V
Overload ProtectionIncludes two 20A output circuit breakers; Breaker 1 controls the upper row of 9 outlets (8 C13, 1 C19); Breaker 2 controls the lower row of outlets (8 C13, 1 C19); L6-30R outlet is unbreakered
Customized Load Management Receptacles  Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports output amps in 4 separately metered loading segments (BANK 1: Outlets #1-9; BANK 2: Outlets #10-18; BANK 3: Outlet #19), whole-PDU output kW load level and input voltage on primary and secondary input lines
Front Panel LEDs19 LEDs display power on/off status for each outlet, plus 2 LEDs for power status on Primary and Secondary input connection and three additional LEDs to label the displayed numeric value as Amps, kW or Voltage. Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
SwitchesENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary). LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Material of ConstructionMetal
Form Factors Supported2U rackmount
Minimum Required Rack Depth (inches)16
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.80 x 16.80 x 19.90
Shipping Weight (lbs.)19.40
Unit Dimensions (hwd / in.)3.500 x 17.500 x 12.500
Unit Weight (lbs.)13.70
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systemsPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
Communications InterfacePre-installed network card; USB
FEATURES & SPECIFICATIONS
High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto-Transfer Switching; Auto Load Shedding
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 60950-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P005-002 P005-002 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006 P005-006 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P005-010 P005-010 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black P036-002 P036-002 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006 P036-006 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006-2C19 P036-006-2C19 Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1K Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters
WEXT2K Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters
WEXT3K Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.