Part Number: PDUMH15ATNET
- Single-phase 12A 120V Auto Transfer Switch / ATS PDU
- Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
- Enables redundant A/B power option for single-corded network devices
- Separate primary & secondary inputs connect to any two compatible power sources
- 1U horizontal rackmount; 2 NEMA 5-15P inputs; 8 NEMA 5-15R outlets
- Individually switched outlets; Two digit visual current meter
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 2-year limited warranty
Overview
Features
- 120V 15A Automatic Transfer Switch (ATS) / Switched PDU (Agency de-rated to 12A continuous)
- Provides a redundant A/B power option for non-redundant networking equipment with a single input power cord
- Switched PDU features enable programmable or real-time power control of individual outlets via built-in network interface
- Digital display continuously reports total output power consumption in amps
- 8 switched NEMA 5-15R outlets
- 1U horizontal rack-mount form factor; 14.5 in. / 36.8 cm depth
- Set of two 12 ft. / 3.6m NEMA 5-15P input cables support connection to separate PRIMARY and SECONDARY power sources
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to SmartOnline series)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- Super-fast switchover between primary and secondary power sources occurs in 2-7 milliseconds
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
- Outlets are factory programmed for sequential turn-on at 250 millisecond intervals as the PDU is first energized
- Front panel LEDs confirm power availability on both input lines
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332136428 |
PDU Type | Auto-Transfer Switch; Switched |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Two single-phase 15A 120V circuits |
Maximum Input Amps | 12 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | (2) NEMA 5-15P |
Input Cord Details | Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 1.44kW (120V) / 12A total capacity; 12A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Output Nominal Voltage | 120V |
Customized Load Management Receptacles | 8 individually switched output receptacles |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 8 LEDs display power on-off status for each output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation. |
Switches | Reset button for LX Platform management card will reboot card without affecting the connected equipment. |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 17.5 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 5.30 x 20.80 x 23.20 |
Shipping Weight (lbs.) | 16.00 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 14.500 |
Unit Weight (lbs.) | 11.00 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
High Availability PDU Features | Auto Probe Monitoring and Reboot (included); Auto-Transfer Switching; Auto Load Shedding |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Accessories
Model Number | Description | |
---|---|---|
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
- 230V Power Distribution Unit (PDU) Brochure (English)
- 120V Power Distribution Unit (PDU) Models and Specifications List (English)
- 120V Power Distribution Unit (PDU) Brochure (English)
- SNMP Management of Tripp Lite Devices Technical Application Bulletin (English)
- Auto Probe Solution for Monitoring and Rebooting Locked-Up Devices (English)
- Rack Models & Specifications Brochure (English)
Case Studies
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images