Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.8kW Single-Phase Switched Automatic Transfer Switch PDU, 2 200-240V C20 Inlets, 8 C13 & 2 C19 Outputs, 1U, TAA

Model Number: PDUMH20HVATNET


  • Single phase 16/20A 200-240V Auto Transfer Switch / ATS PDU
  • Enables redundant A/B power option for non-redundant network devices
  • Built-in LX Platform Network Interface
  • 1U horizontal rackmount; 10 outlets (8 C13 switched / 2 C19 unswitched)
  • Individually switched outlets, network interface and 2 digit visual current meter
  • TAA Compliant
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite Switched Automatic Transfer Switch / ATS PDU provides a redundant power option for single-corded network devices. Dual input cords support separate connection to PRIMARY and SECONDARY power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. Switched PDU features include individually controllable output receptacles and built-in network interface. Super-fast switchover between primary and secondary power sources occurs within milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. Tripp Lite SmartOnline series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LED's display primary or secondary power availability. Built-in LX Platform network management interface card. The Java-free LX Platform HTML5-based network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separate) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP. 


Features

  • 200-240V 16/20A Automatic Transfer Switch (ATS) / Switched PDU (Agency de-rated to 16A continuous)
  • Enables redundant A/B power option for single-corded network devices
  • 2 digit display reports power consumption in amps
  • 1U horizontal rackmount form factor
  • 10 outlets (8 C13 switched / 2 C19 unswitched)
  • Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
  • Two C20 inlets for separate Primary and Secondary inputs; two 12 ft / 3.7m C20 input cables included
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
  • ATS configurations enable hot-swappable UPS protection when used with a single UPS and redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and separate out of phase utility power grid feeds are supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • 2-7 millisecond transfer time
  • Switched outlets and ethernet interface supports individual outlet control on a real-time or programmable basis and user-specified alarm notification thresholds for all reported site power conditions
  • LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized
  • LEDs confirm power availability on both input lines and for each output receptacle
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Switch, Metered PDU with ATS Support
  • Set of 2 C19 to C20 12 ft. / 3.7m power cables
  • Plug-lock cable retention sleeves
  • User manual with warranty information
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332151506
PDU TypeAuto-Transfer Switch; Switched
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Output Receptacles(8) C13; (2) C19
Output Nominal Voltage200; 208; 220; 230; 240
Overload Protectionn/a
Customized Load Management Receptacles  8 individually switched C13 output receptacles
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical Service20A 208/240V; 16A 230V
Maximum Input Amps20.0
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug Type(2) IEC-320 C20
Input PhaseSingle-Phase
Input Cord DetailsSet of two inputs connect to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
SwitchesToggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications
PHYSICAL
Form Factors Supported1U rackmount
Material of ConstructionMetal
Minimum Required Rack Depth (inches)18.3
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.40 x 20.80 x 23.40
Shipping Weight (lbs.)17.90
Unit Dimensions (hwd / in.)1.72 x 17.3 x 14.8
Unit Weight (lbs.)10.30
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% (non-condensing)
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
CERTIFICATIONS
CertificationsTested to UL 60950 (USA, Canada), CE (Europe), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Accessories

Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
Power Cords
  Model Number Description
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P070-010 | Power Cords P070-010 IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black
P004-002-13LA | Power Cords P004-002-13LA C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-5 | Power Cords P004-002-5 C14 to C13 Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black, 5-Pack
P004-004 | Power Cords P004-004 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Black
P004-004-BL | Power Cords P004-004-BL C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Yellow
P004-006 | Power Cords P004-006 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 6 ft., Black
P004-010 | Power Cords P004-010 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-12N | Power Cords P005-12N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1 ft., Black
P005-18N | Power Cords P005-18N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P040-006 | Power Cords P040-006 C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 6 ft., Black
P040-010 | Power Cords P040-010 C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 10 ft., Black
P040-014 | Power Cords P040-014 C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 14 ft., Black
P050-008 | Power Cords P050-008 C19 to Schuko, EU Power Cord - 16A, 250V, 16 AWG, 8 ft. (2.4 m), Black
P052-008 | Power Cords P052-008 UK Power Cable with BS 1363 Plug - C19 to BS 1363, 13A, 250V, 16 AWG, 8 ft. (2.4 m), Black
P004-006-2C13 | Power Cords P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 100–250V, 18 AWG, 6 ft., Black
P036-006-2C19 | Power Cords P036-006-2C19 2x C19 to C20 Y Splitter Heavy-Duty Power Extension Cord - 20A, 100-250V, 12 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3G 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.