Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.9kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 2 L5-20P / 5-20P 12ft 120V Inputs, 1U Rack-Mount, TAA

Model Number: PDUMH20ATNET


  • 1.9kW 120V ATS / Switched PDU, Single phase 20A 120V
  • Enables redundant A/B power option for single-corded network devices
  • Separate primary & secondary inputs connect to any two compatible power sources
  • 1U horizontal rackmount; 2 L5-20P / 5-20P inputs; 16 5-15/20R outlets
  • Switched outlets, Built-in LX Platform network interface; Two digit visual current meter
  • Temperature, humidity and contact closure monitoring options
  • TAA Compliant
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite Switched ATS / Auto Transfer Switch provides a redundant power option for single-corded network devices. Dual input cords support separate connection to PRIMARY and SECONDARY power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. Built-in LX Platform network management interface card. The Java-free LX Platform HTML5-based network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP. Switched PDU features include individually controllable output receptacles and built-in network interface. Super-fast switchover between primary and secondary power sources occurs within milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. Tripp Lite SmartOnline series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LED's display primary or secondary power availability.

Features

  • 20A 120V Power Distribution Unit (PDU) with LX Platform network interface, Auto-Transfer Switch (ATS) and Switched outlets (Agency de-rated to 16A)
  • Provides a redundant A/B power option for non-redundant networking equipment with a single input power cord
  • Switched PDU features enable programmable or real-time power control of individual outlets via built-in network interface
  • Digital display continuously reports total output power consumption in amps
  • 16 switched NEMA 5-15/20R outlets
  • 1U horizontal rackmount form factor; 14.5 in. / 36.8 cm depth
  • Set of two 12 ft. / 3.6m NEMA L5-20P input cables with set of two 5-20P adapters support connection to separate PRIMARY and SECONDARY inputs
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • Super-fast switchover between primary and secondary power sources occurs in 2-7 milliseconds
  • LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA)
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • Outlets are factory programmed for sequential turn-on at 250 millisecond intervals as the PDU is first energized
  • Front panel LEDs confirm power availability on both input lines
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • ATS / Switched PDU with attached L5-20P input power cord
  • Detachable C19 to NEMA L5-20P 12 ft/3.6m secondary input cord
  • Two NEMA L5-20R to NEMA 5-20P plug adapters
  • Installable 1U mounting brackets
  • User manual with warranty information
TAA compliant Cisco compatible RoHS compliant
Electrical Contracting Products Innovation Awards Finalist

Specifications

OVERVIEW
UPC Code037332136411
PDU TypeAuto-Transfer Switch; Switched
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
Output Receptacles(16) 5-15/20R
Output Nominal Voltage100; 120; 127
Overload Protectionn/a
Customized Load Management Receptacles  16 individually switched output receptacles
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service20A 120V
Maximum Input Amps20.0
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug Type(2) NEMA 5-20P; (2) NEMA L5-20P
Input PhaseSingle-Phase
Input Cord DetailsSet of two L5-20P cordsets with two 5-20P adapters enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs16 front panel LEDs display power on / off status for each outlet, plus 2 LEDs for power status on each input line cord; Digital current meter display shows the amount of power consumption in amps for entire output of PDU. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
SwitchesRecessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
PHYSICAL
Form Factors Supported1U rackmount
Material of ConstructionMetal
Minimum Required Rack Depth (inches)19.5
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.40 x 20.70 x 22.90
Shipping Weight (lbs.)20.00
Unit Dimensions (hwd / in.)1.75 x 17.5 x 14.5
Unit Weight (lbs.)12.20
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
SPECIAL FEATURES
TVSS Grounding  Rear grounding lug
CERTIFICATIONS
CertificationsTested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Power Cords
  Model Number Description
P045-010 | Power Cords P045-010 C19 to L5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P043-002 | Power Cords P043-002 L5-30P to L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1F 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2F 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3F 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
PDUMH20ATNET

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.