Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

14.5kW 3-Phase Switched PDU, 200/208/240V Outlets (24-C13, 6-C19), Hubbell 50A CS8365C, 6ft Cord, 0U Vertical, TAA

Model Number: PDU3VSR6H50


  • Switched 14.5kW 3 Phase 200/208/240V PDU; 70 in. / 178cm 0U vertical rackmount
  • Reports voltage and output current per-outlet or per-phase via ethernet interface
  • 1% billing-grade accuracy, Multi-function digital display, Environmental monitoring options
  • 70in / 1778mm 0U vertical format; Toolless button-mount installation
  • 24 C13 & 6 C19 single phase switched outlets; Plug-lock cable retention sleeves
  • Hubbell CS8365C 50A (3P+E) 200/208/240V 3 phase input; 6 ft. / 1.8m line cord
  • TAA Compliant
  • 2-year limited warranty

Overview

Tripp Lite 3 phase Switched PDU / Power Distribution Unit offers advanced network control and monitoring with the ability to turn on, turn off, recycle or lock-out power to each individual receptacle, monitor site electrical conditions and remotely monitor output power consumption per-phase or per-receptacle. PowerAlert interface supports remote control and custom notification of user-specified conditions via email, secure web, SNMP, Telnet or SSH interface. Individually switched outlets can be controlled in real-time to remotely reboot unresponsive network hardware, or be custom programmed for user-defined power-up and power-down sequences to ensure proper startup of interdependent IT systems and prevent inrush-related overloads as network equipment is first energized. Unused PDU outlets can be electronically locked off to prevent the connection of unauthorized hardware. Built-in local digital display and remote web/network interface reports detailed voltage, amperage and kilowatt output values per outlet, per breaker bank and per phase with additional reporting options for power unbalance percentage, IP address and sensor based temperature and humidity data (requires ENVIROSENSE sensor).

Features

  • 14.5kW 3 phase 200/208/240V Switched Power Distribution Unit / PDU with built-in web/network interface and multi-function digital display
  • Attached Hubbell CS8365C 50A (3P+E) 200/208/240V 3 phase input; 6 ft. / 1.8m cord
  • 0U, 70 inch / 178cm vertical form factor
  • 30 switched 208V outlets (24 C13, 6 C19) arranged in 3 separately breakered single phase load banks
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • Network interface provides PDU control and data regarding input voltage and load level per-outlet and per-phase with +/-1% billing-grade accuracy
  • Built-in digital display and remote web/network interface reports detailed voltage, amperage and kilowatt output values per outlet, per breaker and per phase with additional reporting options for power unbalance percentage, IP address and sensor based temperature and humidity data (requires ENVIROSENSE sensor)
  • Supports user-specified alarm notification thresholds
  • In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH or user-supplied contact closure sensors
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
  • Fully compatible with FREE PowerAlert Network Management System / NMS Software
  • Included set of Plug-lock inserts keep C14 and C20 power cords solidly connected to PDU outlets
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Switched vertical rackmount PDU with pre-installed mounting buttons
  • Plug lock cord retention sleeves
  • Spare installation buttons (2 9mm / 4 6mm), Mounting brackets
  • Configuration cable
  • Owner's manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332180247
PDU TypeSwitched
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details14.5kW (240V), 13.9kW (230V), 13.3kW (220V), 12.6kW (208V), 12.1kW (200V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Output Receptacles(24) C13; (6) C19
Output Nominal Voltage200; 208; 240
Overload Protection3 20A circuit breakers, 1 per outlet bank
Customized Load Management Receptacles  Each outlet is individually controllable via remote interface
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service50A 208/240V with Hubbell CS8365C outlet
Maximum Input Amps35
PDU Plug TypeHUBBELL CS8365C 50A
Input Phase3-Phase
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsReports input current per phase (L1, L2, L3), plus output current for each output load bank (20A balanced max per banks B1-B3) and individual output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD DisplayLarge digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Outlet (##), Load unbalance % (UB), Output power (OP)
Front Panel LEDsSet of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip)
SwitchesSet of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.89 x 9.65 x 75.87
Shipping Weight (lbs.)27.08
Unit Dimensions (hwd / in.)70 x 2.17 x 2.86
Unit Weight (lbs.)20
ENVIRONMENTAL
Operating Temperature Range32 to 122F (0 to 50C)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0 - 3000 m
COMMUNICATIONS
SNMP CompatibilityYes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, SSH and SNMP management systems
CERTIFICATIONS
CertificationsTested to UL/CAN 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Power Cords
  Model Number Description
P002-002 | Power Cords P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft., Black
P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P004-002-13LA | Power Cords P004-002-13LA C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1K 1-Year Extended Warranty - For select Tripp Lite Products
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2K 2-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3K 3-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.