Part Number: PDU3VSR6L2130 TAA
This Model has been retired and replaced by PDU3EVSR6L2130. An Owner's Manual and other information for the PDU3VSR6L2130 is available on the model support page
Overview
Features
- 10kW 3 phase 200/208/240V Switched Power Distribution Unit / PDU with built-in web/network interface and multi-function digital display
- Attached NEMA L21-30P 3 phase input; 6 ft. / 1.8m cord
- 0U, 70in / 178cm vertical form factor
- 30 switched 200/208/240V outlets (24 C13, 6 C19) arranged in 3 separately breakered single phase load banks
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage and load level per-outlet and per-phase with +/-1% billing-grade accuracy
- Built-in digital display and remote web/network interface reports voltage, amperage and kilowatt output values per outlet, per breaker and per phase with additional reporting options for power unbalance percentage, IP address and sensor-based temperature and humidity data (requires ENVIROSENSE sensor)
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH or user-supplied contact closure sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included set of Plug-lock inserts keep C14 and C20 power cords solidly connected to PDU outlets
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332180506 |
PDU Type | Switched |
INPUT
Input Phase | 3-Phase |
Recommended Electrical Service | 30A 208/240V with L21-30R outlet |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L21-30P |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 10kW (240V), 9.6kW (230V), 9.1kW (220V), 8.6kW (208V), 8.3kW (200V) total capacity; 13.9A max per breakered outlet bank; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) C13; (6) C19 |
Output Nominal Voltage | 200; 208; 240 |
Overload Protection | 3 20A circuit breakers, one per output load bank |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Reports input current per phase (L1, L2, L3), plus output current for each output load bank (13.9A balanced max per banks B1-B3) and individual output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3) |
Front Panel LCD Display | Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Outlet (##), Load unbalance % (UB), Output power (OP) |
Front Panel LEDs | Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip) |
Switches | Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 6.89 x 9.65 x 75.87 |
Shipping Weight (lbs.) | 24.12 |
Unit Dimensions (hwd / in.) | 70.000 x 2.170 x 2.860 |
Unit Weight (lbs.) | 16.55 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122F (0 to 50C) |
Storage Temperature Range | -30°C to +60°C (-22°F to +140°F) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images