Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/27/2024

Overview

The SUPDMB6KIEC UPS backplate with manual transfer switch serves as a replacement for the original backplate provided with SU6000RT4UHVG configurations. Can also be used to convert any high voltage UPS configuration using the SU6000RT4UHVPM power module to support hardwire input and 4 C19 output receptacles. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input / 4 C19 output connections.

Features


System Requirements

  • Requires SU6000RT4UHVPM UPS power module in any 200-240V AC configuration

Package Includes

  • SUPDMB6KIEC detachable PDU
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153746
Accessory TypePDU Module
Accessory ClassUPS Accessories
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection TypeHardwire
Voltage Compatibility (VAC)200; 208; 220; 230; 240
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) C19
Output Nominal Voltage200, 208, 220, 230, 240 VAC
Overload Protection2 double pole 20A breakers protect 2 C19 outlets each
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)6.89 x 20.08 x 10.79
Shipping Weight (lbs.)7.70
Unit Dimensions (hwd / in.)3.300 x 17.200 x 3.190
Unit Weight (lbs.)7.7
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.