Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SUPDMB710HW - UPS Accessory - Hardwire PDU Module


  • Converts compatible SmartOnline Hot-Swappable Modular UPS systems to hardwire input and output
  • For use with SU10000RT3U and SU8000RT3U UPS Systems
  • Easy quick-connect terminal block installation
  • Manual bypass switch supports hot-swap UPS power module replacement
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SUPDMB710HW

Have a Question?
Contact Us

Overview

The SUPDMB710HW hardwire input/output PDU module converts compatible SmartOnline Hot-Swappable Modular UPS Systems (models SU10000RT3U and SU8000RT3U) to a totally hardwired solution. Easy quick-connect terminal block allows installation of hardwire distribution module in minutes. Can accept input voltages of 208 or 240 VAC single phase power. Detachable hardwire module with manual bypass switch allows for effortless UPS maintenance without the need to power down connected loads and re-wire input/output connections.

Features

  • Converts compatible SmartOnline Hot-Swappable Modular UPS Systems (models SU10000RT3U and SU8000RT3U) to a totally hardwired solution
  • Easy quick-connect terminal block allows installation of hardwire distribution module in minutes
  • Can accept input voltages of 208 or 240 VAC single phase power
  • Detachable hardwire module with manual bypass switch allows for effortless UPS maintenance without the need to power down connected loads and re-wire input/output connections

System Requirements

  • Use with SU10000RT3U and SU8000RT3U SmartOnline Hot-Swappable Modular UPS Systems

Package Includes

  • Hardwire PDU with Bypass Switch
  • Mounting Hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332136237
INPUT
Nominal Input Voltage(s) Supported208V AC; 240V AC
Input Connection TypeHardwire
Voltage Compatibility (VAC)208; 240
OUTPUT
Frequency Compatibility50 / 60 Hz
Output ReceptaclesHardwire
Output Nominal Voltage208/240V
PHYSICAL
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)10.60 x 7.80 x 9.10
Shipping Weight (lbs.)9.80
Unit Dimensions (hwd / in.)5.25 x 7.5 x 6.5
Unit Weight (lbs.)4.6
STANDARDS & COMPLIANCE
CertificationsTested to UL1778 (USA), CSA (Canada), RoHS compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
SUPDMB710HW

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.