Detachable PDU option for compatible SmartOnline UPS Systems, Hardwired Input/L6-20R and L6-30R
- Converts compatible SmartOnline high-voltage UPS systems to provide North American 20 and 30A outputs
- For use with input voltages of 200-240 VAC
- Hardwired input / 2 L6-30R and 4 L6-20R output connections
- Manual bypass feature ensures maximum equipment availability
- 2-year limited warranty
SUPDMB710
Have a Question?
Overview
The SUPDMB710 converts the output of SmartOnline SU8000RT3U and SU10000RT3U power modules to North American L6-20R and L6-30R output connections. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input / 2 L6-30R and 4 L6-20R output connections.
Features
- Converts compatible SmartOnline high-voltage UPS systems to provide North American 20 and 30A outputs
- For use with input voltages of 200-240 VAC
- Hardwired input / 2 L6-30R and 4 L6-20R output connections
- Manual bypass feature ensures maximum equipment availability
Specifications
OVERVIEW
UPC Code | 037332126672 |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 230V AC; 240V AC; 220V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 200; 208; 220; 230; 240 |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (4) L6-20R; (2) L6-30R |
Output Nominal Voltage | 208/240 VAC |
Overload Protection | 2 double pole 30A breakers, 2 double pole 20A breakers |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 13.40 x 9.40 x 9.40 |
Shipping Weight (lbs.) | 10.80 |
Unit Dimensions (hwd / in.) | 10.25 x 7.5 x 6.5 |
Unit Weight (lbs.) | 8.75 |
STANDARDS & COMPLIANCE
Certifications | Tested to UL1778 (USA), CSA (Canada) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.