Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
3.7kW Single-Phase Metered PDU, 208/230V Outlets (32-C13, 6-C19), IEC309 16A Blue 16A, 0U Vertical
- Metered single phase 16A 208/230V 0U 63.75in / 162cm vertical rackmount PDU
- Two-digit meter reports output current in amps
- 10ft / 3m input cable with IEC309 Blue 16A input connection
- 38 output receptacles (6 C19, 32 C13), included plug-lock cord retention sleeves
- Toolless button mount and bolt-down bracket installation hardware included
- 2-year limited warranty
PDUMV16HV
Have a Question?
Overview
Features
- 3.84kW 16A single phase 208/230V Metered Power Distribution Unit / PDU
- Two-digit lighted meter reports combined total output current in amps
- 10ft / 3m input cable with Blue IEC309 16A input plug
- 0U 63.75in / 162cm vertical rackmount format installs vertically, using no rack spaces
- 38 total outlets (6 C19, 32 C13)
- Plug-lock cord retention sleeves keep C20 and C14 equipment plugs from accidental disconnection
- Toolless installation supported in button-mount compatible equipment racks
- Bolt-down installation brackets support installation in other racks and additional surfaces
Specifications
OVERVIEW
UPC Code | 037332182876 |
PDU Type | Metered |
INPUT
PDU Input Voltage | 208/230V |
Recommended Electrical Service | Single-phase 16/20A 230/208V service |
Maximum Input Amps | 16 |
PDU Plug Type | IEC-309 16A BLUE (2P+E) |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (32) C13; (6) C19 |
Output Nominal Voltage | 208/230V |
Overload Protection | n/a |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps |
Switches | n/a |
PHYSICAL
Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
Material of Construction | Aluminum |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 2.90 x 5.10 x 65.40 |
Shipping Weight (lbs.) | 7.90 |
Unit Dimensions (hwd / in.) | 63.75 x 2.25 x 3.75 |
Unit Weight (lbs.) | 5.3 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Certifications | Tested to CE (IEC 60950-1), GOST (Russia), Class A (Emissions), |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P004-002-13LA | Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.