Part Number: SUPDMB568HW
- Converts compatible SmartOnline Hot-Swappable Modular UPS systems to hardwire input and output
- For use with input voltages of 120/208 or 120/240 VAC split-phase power
- Convenient quick-disconnect terminal block allows installation in minutes
- Manual bypass switch eliminates equipment downtime
- 2-year limited warranty
Overview
The SUPDMB568HW hardwire input/output PDU module converts compatible SmartOnline Hot-Swappable Modular UPS Systems (models SU5000RT4U, SU6000RT4U, and SU8000RT4U) to a totally hardwired solution. Easy quick-connect terminal block allows installation of hardwire distribution module in minutes. Can accept input voltages of 120/208 or 120/240 VAC split-phase power. Detachable hardwire module with manual bypass switch allows for effortless UPS maintenance without the need to power down connected loads and re-wire input/output connections.
Features
- Converts compatible SmartOnline Hot-Swappable Modular UPS Systems (models SU5000RT4U, SU6000RT4U, and SU8000RT4U) to a totally hardwired solution
- Easy quick-connect terminal block allows installation of hardwire distribution module in minutes
- Can accept input voltages of 120/208 or 120/240 VAC split-phase power
- Detachable hardwire module with manual bypass switch allows for effortless UPS maintenance without the need to power down connected loads and re-wire input/output connections
System Requirements
- Use with SU5000RT4U, SU6000RT4U, and SU8000RT4U split-phase SmartOnline Hot-Swappable Modular UPS Systems
Package Includes
- SUPDMB568HW hardwire PDU
- Mounting Hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332144072 |
Accessory Type | PDU Module |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC |
Input Connection Type | Split-phase hardwire (4-wire) |
Voltage Compatibility (VAC) | 100-140 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | Hardwire |
Output Nominal Voltage | 120/208, 120/240 |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 8.90 x 9.40 x 19.50 |
Shipping Weight (lbs.) | 8.80 |
Unit Dimensions (hwd / in.) | 6.000 x 17.500 x 6.750 |
Unit Weight (lbs.) | 11.7 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Images