Part Number: SUPDMB20K
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SUPDMB20K is available on the model support page
Overview
SUPDMB20K combines the output of two compatible SU8000RT3UPM or SU10000RT3UPM UPS power modules for fault-tolerant N+1 or increased capacity configurations. Manual bypass feature enables hot-swappable replacement of both power modules with no disruption in power to connected equipment. (IMPORTANT > compatible only with SU8000RT3UPM and SU10000RT3UPM power modules built after 6/2010 with built-in USB and PARALLEL back panel data connections).
Features
System Requirements
- For use only with configurations involving two compatible SU8000RT3UPM or SU10000RT3UPM power modules (requires two of the same model power module built after 6/2010 originally shipping with built-in USB and PARALLEL back panel data connections)
Package Includes
- SUPDMB20K parallel PDU
- Parallel cable
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332153975 |
Accessory Type | PDU Module |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 230V AC; 240V AC; 220V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 200; 208; 230; 240; 220 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C19; (2) L6-30R |
Output Nominal Voltage | 200-240VAC |
Overload Protection | 2 double pole 30A breakers, 8 double pole 20A breakers |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 11.10 x 12.80 x 23.50 |
Shipping Weight (lbs.) | 20.00 |
Unit Dimensions (hwd / in.) | 20.540 x 6.960 x 4.490 |
Unit Weight (lbs.) | 14.52 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); IEC/EN 62040; UL 1778 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images