Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10 ft. (3.05 m) Cord, 0U Vertical


  • Metered single phase 16/20A 200-240V 0U 63.75in / 162cm vertical rackmount PDU
  • Two-digit meter reports output current in amps
  • 10ft / 3m detachable input cable with NEMA L6-20P plug
  • C20 inlet accepts a variety of 16A international cordsets
  • 38 output receptacles (6 C19, 32 C13)
  • Ready for immediate toolless 0U installation
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUMV20HV

Extended Warranty Options
Have a Question?
Contact Us

Features

  • 16/20A single phase 200-240V Metered Power Distribution Unit / PDU (Agency derated to 16A continuous)
  • Two-digit lighted meter reports combined total output current in amps
  • 10ft / 3m detachable input cable with NEMA L6-20P plug
  • C20 inlet accepts a variety of 16A international cordsets
  • 0U 63.75in / 162cm vertical rackmount format installs using no rack spaces
  • 38 total outlets (6 C19, 32 C13)
  • Included plug-lock inserts ensure components remain connected and powered
  • Toolless installation supported in button-mount compatible equipment racks
  • Bolt-down installation brackets support installation in other racks and additional surfaces

Package Includes

  • PDUMV20HV 63.75 inch basic PDU
  • Plug-lock inserts (6 C20, 32 C13)
  • Spare installation buttons, 2.9 mm/4.6 mm
  • 10-ft. (3.05 m) detachable C19-to-L620P input cordset
  • Mounting hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139344
PDU TypeMetered
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical Service20A 208/240V; 16A 230V
Maximum Input Amps20
Maximum Input Amps DetailsAgency de-rated to 16A continuous
Input Connection TypeL6-20P detachable cordset, C20 inlet available
PDU Plug TypeNEMA L6-20P; IEC-320 C20
Input PhaseSingle-Phase
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(32) C13; (6) C19
Output Nominal Voltage200; 208; 220; 230; 240
Overload Protectionn/a
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
Switchesn/a
PHYSICAL
Form Factors Supported0u vertical installation in equipment racks, plus under-counter and wallmount
Material of ConstructionAluminum
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)5.00 x 3.50 x 65.50
Shipping Weight (lbs.)9.50
Unit Dimensions (hwd / in.)63.75 x 2.25 x 3.75
Unit Weight (lbs.)5.20
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
CertificationsTested to UL60950-1 (USA, Canada), NOM (Mexico), CE (IEC 60950)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack P004-002-5 P004-002-5 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black P004-004 P004-004 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue P004-004-BL P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green P004-004-GN P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red P004-004-RD P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow P004-004-YW P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black P004-006 P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black
C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black P004-006-2C13 P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black P004-010 P004-010 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P005-002 P005-002 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006 P005-006 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Blue Plugs P005-006-BL P005-006-BL Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Blue Plugs
Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m) P005-006-GN P005-006-GN Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m)
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs P005-006-YW P005-006-YW Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P005-010 P005-010 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black P005-12N P005-12N Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black P005-18N P005-18N Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black P036-002 P036-002 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006 P036-006 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006-2C19 P036-006-2C19 Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P040-006 P040-006 Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black P040-010 P040-010 Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black P040-014 P040-014 Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P047-002 P047-002 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black P047-004 P047-004 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P047-006 P047-006 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P047-010 P047-010 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black P050-008 P050-008 EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black
UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black P052-008 P052-008 UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black
IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black P070-010 P070-010 IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black

Services

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3C 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.