Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2.9kW Single-Phase Metered PDU, 120V Outlets (12 5-15/20R), L5-30P, 15ft Cord, 1U Rack-Mount

Model Number: PDUMH30


  • Metered single phase 30A 120V 1U horizontal rackmount PDU
  • Two-digit current meter reports total PDU input current in amps
  • Attached 15 ft. / 4.5m cord with NEMA L5-30P input plug
  • 12 NEMA 5-15/20R outlets
  • Reversible housing, 6.5 in. / 16.5cm depth
  • 2-year limited warranty

Overview

Tripp Lite Metered Power Distribution Units / PDU systems continuously report output load level in amps to help network managers prevent overloads and plan for future growth. Supplies equipment with continuous power from any protected UPS, generator or mains input power source. Highly reliable design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 30A single phase 120V Metered Power Distribution Unit / PDU (Agency derated to 24A continuous)
  • Two-digit lighted meter reports total PDU input current in amps
  • Attached L5-30P 30A 120V input plug with 15 ft. / 4.5m line cord
  • 1U horizontal rackmount format installs in one rack space
  • 12 NEMA 5-15/20R outlets
  • Outlets are arranged in two loading banks, each with separate 20A breaker protection
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Back panel grounding lug

Package Includes

  • PDUMH30 Metered rackmount PDU
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332157676
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
Output Receptacles(12) 5-15/20R
Output Nominal Voltage100; 120; 127
Overload ProtectionTwo 20A breakers protect 6 outlets each
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service30A 120V
Maximum Input Amps30
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L5-30P
Input PhaseSingle-Phase
Input Cord Length (ft.)15
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTwo digit current meter reports PDU input current in amps
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Material of ConstructionMetal
Minimum Required Rack Depth (inches)11.5
Outlets Measurement (Center to Center)Distance between outlets = 30.20mm; Distance between Bank 1 and Bank 2 = 41.45mm
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)11.00 x 3.20 x 20.20
Shipping Weight (lbs.)6.10
Unit Dimensions (hwd / in.)1.75 x 17.5 x 6.5
Unit Weight (lbs.)7
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Rear grounding lug
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

No. Tripp Lite PDUs do not have fans.

Additional FAQs may be available on the PDUMH30 model support page.

Accessories

Power Cords
  Model Number Description
P044-06I | Power Cords P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter - 20A, 120V, 12 AWG, 6 in., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P046-006-LL-30A | Power Cords P046-006-LL-30A L5-30P to L5-30R Heavy-Duty Extension Cord - 30A, 125V, 10 AWG, 6 ft., Black, Locking Connectors
P046-010-LL-30A | Power Cords P046-010-LL-30A L5-30P to L5-30R Heavy-Duty Extension Cord - 30A, 125V, 10 AWG, 10 ft., Black, Locking Connectors
P046-015-LL-30A | Power Cords P046-015-LL-30A L5-30P to L5-30R Heavy-Duty Extension Cord - 30A, 125V, 10 AWG, 15 ft., Black, Locking Connectors
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA NEMA 5-15P to Left-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA NEMA 5-15P to Right-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.