Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

5.8kW Single-Phase Metered PDU, 208/240V Outlets (16 C13 & 2 C19), L6-30P, 12ft Cord, 2U Rack-Mount, TAA

Model Number: PDUMH30HV


  • Metered single phase 30A 208/240V 2U horizontal rackmount PDU
  • Two built-in meters report output current in amps for each load bank
  • Attached 12ft / 3.6m cord with NEMA L6-30P input plug
  • 18 total outlets (16 C13, 2 C19)
  • Reversible housing, 2U 208/240V rackmount metered PDU
  • TAA Compliant
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite single phase Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital current metering. Enables visual monitoring of PDU output current to preserve proper output balance and prevent circuit overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 30A single phase 208/240V Metered Power Distribution Unit / PDU (Agency derated to 24A continuous)
  • Set of two lighted meters report PDU output current in amps for each 9 outlet load bank
  • Attached NEMA L6-30P 30A 208/240V input plug and 12ft / 3.6m cord
  • 2U horizontal rackmount format installs in two rack spaces
  • 18 output receptacles (16 C13, 2 C19)
  • Outlets are arranged in two 9 outlet load banks, each with separate 20A breaker and current metering
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Cord retention brackets keep vital equipment plugs connected
  • Grounding lug
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases

Package Includes

  • 2U rack PDU
  • Mounting brackets
  • Plug retention plates
  • User manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332159021
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Output Receptacles(16) C13; (2) C19
Output Nominal Voltage200; 208; 240
Overload ProtectionTwo 20A breakers protect 9 outlets each
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service30A 208/240V
Maximum Input Amps30
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L6-30P
Input PhaseSingle-Phase
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySet of 2 digital meters continuously report output current for breakered load banks 1 & 2 (Bank 1: upper row of 9 outlets / Bank 2: lower row of 9 outlets)
Switchesn/a
PHYSICAL
Form Factors Supported2U rackmount; mounting accessories included
Material of ConstructionMetal
Minimum Required Rack Depth (inches)16
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.80 x 16.70 x 19.80
Shipping Weight (lbs.)15.80
Unit Dimensions (hwd / in.)3.5 x 17.5 x 12.5
Unit Weight (lbs.)13.7
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Grounding lug
CERTIFICATIONS
CertificationsTested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P004-002-13LA | Power Cords P004-002-13LA C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-5 | Power Cords P004-002-5 C14 to C13 Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black, 5-Pack
P004-004 | Power Cords P004-004 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Black
P004-004-BL | Power Cords P004-004-BL C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Yellow
P004-006 | Power Cords P004-006 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 6 ft., Black
P004-010 | Power Cords P004-010 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-12N | Power Cords P005-12N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1 ft., Black
P005-18N | Power Cords P005-18N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P004-006-2C13 | Power Cords P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 100–250V, 18 AWG, 6 ft., Black
P036-006-2C19 | Power Cords P036-006-2C19 2x C19 to C20 Y Splitter Heavy-Duty Power Extension Cord - 20A, 100-250V, 12 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.