Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Detachable PDU option with IEC output connections for compatible SmartOnline UPS Systems

Model Number: SUPDMB710IEC


  • Converts compatible SmartOnline high-voltage UPS systems to provide worldwide compatible output connections
  • For use with input voltages of 200-240 VAC
  • Hardwired input/ 6 IEC320 C19 output connections
  • Manual bypass feature ensures maximum equipment availability
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SUPDMB710IEC converts the output of our SmartOnline SU8000RT3U and SU10000RT3U to worldwide output connections. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input/ 6 IEC320 C19 output connections.

Features

  • Converts the output of our SmartOnline SU8000RT3U and SU10000RT3U to worldwide output connections
  • Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs
  • Can accept input voltages of 200-240 VAC
  • Hardwire input/ 6 IEC320 C19 output connections

System Requirements

  • For use with SmartOnline SU8000RT3U and SU10000RT3U Rack/Tower UPS systems in applications requiring a detachable PDU with manual bypass

Package Includes

  • SUPDMB710IEC detachable PDU
  • Mounting hardware
  • Owner's Manual with warranty instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143594
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) C19
Output Nominal Voltage200/208/220/230/240 VAC
Overload Protection6 double-pole 20A circuit breakers
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection TypeHardwire
Voltage Compatibility (VAC)200; 208; 220; 230; 240
PHYSICAL
Material of ConstructionSheet metal
Shipping Dimensions (hwd / in.)13.40 x 9.40 x 9.60
Shipping Weight (lbs.)9.90
Unit Dimensions (hwd / in.)10.25 x 7.5 x 6.5
Unit Weight (lbs.)7.9
CERTIFICATIONS
CertificationsTested to UL1778 (USA), CSA (Canada), CE (Europe)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Extended Warranties

Part Number Description
WEXT1F 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2F 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3F 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
SUPDMB710IEC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.