Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Detachable PDU option for compatible SmartOnline UPS Systems, Hardwired Input/C19 Outlets

Model Number: SUPDMB6KIEC


  • Detachable PDU backplate with manual bypass switch serves as a replacement PDU for configured SU6000RT4UHVG UPS systems
  • Can also be used to convert any high voltage UPS configuration using the SU6000RT4UHVPM power module to include C19 outlets
  • 4 C19 output receptacles
  • Hardwire input supported
  • Attaches via unit-specific back panel electrical and bolt-on connections
  • Manual bypass feature ensures maximum equipment availability
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SUPDMB6KIEC UPS backplate with manual transfer switch serves as a replacement for the original backplate provided with SU6000RT4UHVG configurations. Can also be used to convert any high voltage UPS configuration using the SU6000RT4UHVPM power module to support hardwire input and 4 C19 output receptacles. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input / 4 C19 output connections.

Features


System Requirements

  • Requires SU6000RT4UHVPM UPS power module in any 200-240V AC configuration

Package Includes

  • SUPDMB6KIEC detachable PDU
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153746
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) C19
Output Nominal Voltage200, 208, 220, 230, 240 VAC
Overload Protection2 double pole 20A breakers protect 2 C19 outlets each
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection TypeHardwire
Voltage Compatibility (VAC)200; 208; 220; 230; 240
PHYSICAL
Material of ConstructionSheet metal
Shipping Dimensions (hwd / in.)6.89 x 20.08 x 10.79
Shipping Weight (lbs.)7.70
Unit Dimensions (hwd / in.)3.3 x 17.2 x 3.2
Unit Weight (lbs.)7.7
CERTIFICATIONS
CertificationsTested to UL1778 (USA), CSA (Canada), CE (EU)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
SUPDMB6KIEC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.