Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Detachable PDU option for compatible SmartOnline UPS Systems, Hardwired Input/L6-20R and L6-30R

Model Number: SUPDMB710


  • Converts compatible SmartOnline high-voltage UPS systems to provide North American 20 and 30A outputs
  • For use with input voltages of 200-240 VAC
  • Hardwired input / 2 L6-30R and 4 L6-20R output connections
  • Manual bypass feature ensures maximum equipment availability
  • 2-year limited warranty

Overview

The SUPDMB710 converts the output of SmartOnline SU8000RT3U and SU10000RT3U power modules to North American L6-20R and L6-30R output connections. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input / 2 L6-30R and 4 L6-20R output connections.

Features

  • Converts compatible SmartOnline high-voltage UPS systems to provide North American 20 and 30A outputs
  • For use with input voltages of 200-240 VAC
  • Hardwired input / 2 L6-30R and 4 L6-20R output connections
  • Manual bypass feature ensures maximum equipment availability

System Requirements

  • For use with SmartOnline SU8000RT3U and SU10000RT3U Rack/Tower UPS systems in applications requiring a detachable PDU with manual bypass

Package Includes

  • SUPDMB710 detachable PDU
  • Mounting hardware
  • Owner's Manual with warranty instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332126672
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(4) L6-20R; (2) L6-30R
Output Nominal Voltage208/240 VAC
Overload Protection2 double pole 30A breakers, 2 double pole 20A breakers
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection TypeHardwire
Voltage Compatibility (VAC)200; 208; 220; 230; 240
PHYSICAL
Material of ConstructionSheet metal
Shipping Dimensions (hwd / in.)13.40 x 9.40 x 9.40
Shipping Weight (lbs.)10.80
Unit Dimensions (hwd / in.)10.25 x 7.5 x 6.5
Unit Weight (lbs.)8.75
CERTIFICATIONS
CertificationsTested to UL1778 (USA), CSA (Canada)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
SUPDMB710

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.