Detachable PDU option for compatible SmartOnline UPS Systems, Hardwired Input/Output
- Detachable PDU backplate with manual bypass switch serves as a replacement PDU for configured SU6000RT4UHVHW and SU6000RT4UTFHW UPS systems
- Can also be used to convert any high voltage UPS configuration using the SU6000RT4UHVPM power module to include hardwire output
- Hardwire input and output supported
- Attaches via unit-specific back panel electrical and bolt-on connections
- Manual bypass feature ensures maximum equipment availability
- 2-year limited warranty
SUPDMB6KHW
Have a Question?
Overview
The SUPDMB6KHW UPS backplate with manual transfer switch serves as a replacement for the original backplate provided with SU6000RT4UHVHW and SU6000RT4UTFHW configurations. Can also be used to convert any high voltage UPS configuration using the SU6000RT4UHVPM power module to support hardwire input and output. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input and output.
Specifications
OVERVIEW
UPC Code | 037332153739 |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 230V AC; 240V AC; 220V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 200; 208; 220; 230; 240 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | Hardwire |
Output Nominal Voltage | 200, 208, 220, 230, 240 VAC |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 10.30 x 6.50 x 19.40 |
Shipping Weight (lbs.) | 7.40 |
Unit Dimensions (hwd / in.) | 3.3 x 17.2 x 3.2 |
Unit Weight (lbs.) | 7.7 |
STANDARDS & COMPLIANCE
Certifications | Tested to UL1778 (USA), CSA (Canada), CE (EU) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.