Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Local Metered 5.7kW 3 Phase 208/120V PDU; 70 in. / 178cm 0U vertical rackmount
  • Reports input current per-phase via built in current meters
  • NEMA L21-20P (3P+N+E) 208V 3 phase input; 6-ft. (1.83 m) line cord
  • 27 outlets total; 21 5-15/20R (120V), 6 L6-20R (208V)
  • Toolless button-mount installation; cord retention brackets included
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2-year limited warranty

Features

  • 5.7kW 3 phase 208/120V Local Metered Power Distribution Unit / rack PDU (rPDU)
  • Set of 3 built-in current meters continuously report input current per phase
  • Attached NEMA L21-20P 20A (3P+N+E) 208V 3 phase input plug with 6 ft. / 1.8m cord
  • 0U, 70 in. / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
  • 27 total outlets arranged in three single phase output load banks
  • 6 NEMA L6-20R outlets output 208V
  • 21 NEMA 5-15/20R outlets output 120V
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Local Metered Rackmount PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332163905
PDU TypeLocal Metered
INPUT
Input Phase3-Phase
PDU Input Voltage208
Recommended Electrical ServiceThree-phase 20A 208V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA L21-20P
Input Cord Length (ft.)6
OUTPUT
Output Capacity Details5.7kW (208/120V) total capacity; 9.2A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3)
Frequency Compatibility50 / 60 Hz
Output Receptacle Details5-15/20R outlets provide 120V output; L6-20R outlets provide 208V output
Output Receptacles(21) 5-15/20R; (6) L6-20R
Output Nominal Voltage208/120V
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local monitoring current for each input phase (9.2A balanced max per L1, L2 and L3); Outlets are color-coded and labeled for easy phase and load bank identification; L1-L2 feeds 2 L6-20R outlets; L2-L3 feeds 2 L6-20R outlets; L3-L1 feeds 2 L6-20R outlets; L1-N feeds black 5-20R outlets, Phase L2-N feeds dark-gray 5-20R outlets, Phase L3-N feeds light-gray 5-20R outlets
Front Panel LCD DisplaySet of 3 digital current meters report input current per phase
PHYSICAL
Material of ConstructionMetal
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)5.20 x 6.70 x 76.50
Shipping Weight (lbs.)14.50
Unit Dimensions (hwd / in.)70.000 x 2.200 x 1.930
Unit Weight (lbs.)12.6
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 140°F (-30° to 60°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); NOM (Mexico); UL 62368-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.