Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical

Model Number: PDUV15


Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Recommended for data centers, server rooms and network wiring closets.
  • NEMA 5-15P input with 15 ft. (4.5 m) cord
  • 14 NEMA 5-15R outlets
  • Switchless design prevents accidental shutdown
  • 36 in. all-metal housing
  • Supports toolless 0U vertical mounting
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PDUV15 1.44kW Single-Phase 120V Basic PDU is an excellent no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUV15 features 14 NEMA 5-15R outlets. The NEMA 5-15P input plug with long 15-foot (4.5 m) cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 15A circuit breaker protects connected equipment from dangerous overloads. The 36-inch all-metal housing supports 0U vertical mounting in EIA-standard 19-inch racks using the included hardware and mounting clips or toolless mounting using the included buttons. You can also mount the PDUV15 on a wall or workbench or under a counter with user-supplied hardware.

Features

Reliable Single-Phase Power Distribution
  • Versatile no-frills PDU for data centers, server rooms and network wiring closets
  • 14 NEMA 5-15R outlets
  • NEMA 5-15P input with 15 ft. cord
  • 15A circuit breaker protects outlets against overloads

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • 36 in. all-metal housing
  • Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
  • Also supports 0U mounting using included hardware
  • Rear installation buttons can be relocated to the left or right surface for rear, center or forward-facing outlet orientation
  • Also mounts on wall, workbench or under a counter with user-supplied hardware

Package Includes

  • PDUV15 1.44kW Single-Phase 120V Basic PDU
  • Mounting brackets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144515
PDU TypeBasic
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
Output Receptacles(14) 5-15R
Output Nominal Voltage100; 120; 127
Overload Protection15A circuit breaker
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service15A 120V
Maximum Input Amps15
PDU Plug TypeNEMA 5-15P
Input PhaseSingle-Phase
Input Cord Length (ft.)15
USER INTERFACE, ALERTS & CONTROLS
Switchesn/a
PHYSICAL
Form Factors SupportedVertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)3.60 x 2.60 x 40.50
Shipping Weight (lbs.)3.90
Unit Dimensions (hwd / in.)36.47 x 1.5 x 1.64
Unit Weight (lbs.)3.61
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Mexico), RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Power Cords
  Model Number Description
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA Computer Power Cord, NEMA 5-15P to Left Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA Computer Power Cord, NEMA 5-15P to Right Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.