Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount

Model Number: PDU1215


Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for networking, telecom, security, audio/video and sound reinforcement applications.
  • NEMA 5-15P input with 15 ft. (4.5 m) cord
  • 13 NEMA 5-15R outlets—12 rear and 1 front
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Installs in rack, on wall or under counter
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The PDU1215 1.8kW Single-Phase 120V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU1215 features a single breakered load bank with 13 NEMA 5-15R outlets—12 in the rear and one in front. The NEMA 5-15P input plug with long 15-foot (4.5 m) cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 15A circuit breaker protects connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and Tripp Lite’s PDUSIDEBRKT accessory (sold separately), you can adapt the PDU1215 for vertical 0U rack-mounting.

Features

Reliable Single-Phase Power Distribution
  • Ideal no-frills PDU for networking, telecom, security, audio/video and sound reinforcement applications
  • 13 NEMA 5-15R outlets in one breakered load bank
  • 15A circuit breaker protects outlets against overloads
  • NEMA 5-15P input plug with 15 ft. cord
  • Rear-panel grounding lug

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Mounts horizontally in 1U of EIA-standard 19 in. 2- and 4-post racks
  • Reversible all-metal housing faces front or rear in rack
  • Ready for toolless 0U vertical installation with optional PDUSIDEBRKT (sold separately)
  • Also mounts on wall, workbench or under a counter

Package Includes

  • PDU1215 1.8kW Single-Phase 120V Basic PDU
  • Mounting hardware
  • Owner’s manual
RoHS compliant
Cabling Business Magazine's Award of Excellence

Specifications

OVERVIEW
UPC Code037332116727
PDU TypeBasic
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details1.9kW (127V), 1.8kW (120V), 1.5kW (100V) / 15A total capacity; 12A max per 5-15R outlet
Output Receptacles(13) 5-15R
Output Nominal Voltage100; 120; 127
Overload Protection15A breaker
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service15A 120V
Maximum Input Amps15
PDU Plug TypeNEMA 5-15P
Input PhaseSingle-Phase
Input Cord Length (ft.)15
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Material of ConstructionMetal
Minimum Required Rack Depth (inches)7.5
Outlets Measurement (Center to Center)30.2mm
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.20 x 20.40 x 9.30
Shipping Weight (lbs.)4.90
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.5
Unit Weight (lbs.)4.9
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Back panel grounding lug
CERTIFICATIONS
CertificationsTested to UL1363 5TH Edition, CAN/CSA-22.2 No. 308-14
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

The PDU1215 does not provide surge suppression.

Additional FAQs may be available on the PDU1215 model support page.

Accessories

PDU Accessories
  Model Number Description
PDUSIDEBRKT | PDU Accessories PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
Power Cords
  Model Number Description
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA NEMA 5-15P to Left-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA NEMA 5-15P to Right-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.