1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount
- C20 inlet accepts wide variety of user-supplied power cords
- 14 total outlets—8 rear C13, 2 rear C19 and 4 front C13
- Switchless design prevents accidental shutdown
- Reversible all-metal housing
- Installs in rack, on wall or under counter
- 5-year limited warranty
PDU12IEC
Have a Question?
Overview
The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 16A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and Tripp Lite’s PDUSIDEBRKT accessory (sold separately), you can adapt the PDU12IEC for vertical 0U rack-mounting.
Features
- Ideal no-frills PDU for networking, telecom, security, audio/video and sound reinforcement applications
- 14 total outlets—8 rear C13, 2 rear C19 and 4 front C13—in one load bank
- Built-in 16A circuit breakers protect outlets against overloads
- C20 inlet accepts wide variety of user-supplied power cords
- Rear-panel grounding lug
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Mounts horizontally in 1U of EIA-standard 19 in. 2- and 4-post racks
- Reversible all-metal housing faces front or rear in rack
- Ready for toolless 0U vertical installation with optional PDUSIDEBRKT (sold separately)
- Also mounts on wall, workbench or under a counter
Specifications
OVERVIEW
UPC Code | 037332116253 |
PDU Type | Basic |
INPUT
PDU Input Voltage | 100; 120; 127; 200; 208; 220; 230; 240 |
Recommended Electrical Service | 20A 120V; 20A 208/240V; 16A 230V |
Maximum Input Amps | 16 |
PDU Plug Type | IEC-320 C20 |
Input Phase | Single-Phase |
Input Cord Details | C20 inlet accepts user supplied input cable with C19 output connection |
OUTPUT
Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) C13; (2) C19 |
Output Nominal Voltage | 100; 120; 127; 200; 208; 220; 230; 240 |
Overload Protection | 16A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported |
Material of Construction | Metal |
Minimum Required Rack Depth (inches) | 7.8 |
Outlets Measurement (Center to Center) | Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 2.10 x 20.60 x 9.30 |
Shipping Weight (lbs.) | 3.70 |
Unit Dimensions (hwd / in.) | 1.75 x 17.5 x 4.25 |
Unit Weight (lbs.) | 3.20 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
SPECIAL FEATURES
TVSS Grounding | Back panel grounding lug |
STANDARDS & COMPLIANCE
Certifications | Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), CE (Europe) |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the PDU12IEC model support page.
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P002-002 | NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
![]() |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black |
![]() |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P040-010 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P045-010 | Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black |
![]() |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P050-008 | EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black |
![]() |
P052-008 | UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black |
![]() |
P070-010 | IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.