Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for networking, telecom, security, audio/video and sound reinforcement applications.

  • NEMA L5-20P input with 15-ft. (4.57 m) cord
  • 14 NEMA 5-15/20R outlets
  • Switchless design prevents accidental shutdown
  • 24 in. all-metal housing
  • Supports toolless 0U vertical button-mounting
  • 5-year limited warranty

Overview

The PDU1420T 2.4kW Single-Phase 120V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU1420T features a single breakered load bank with 14 NEMA 5-15/20R outlets. The NEMA L5-20P input plug with long 15-ft. (4.57 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 20A circuit breaker protects connected equipment from dangerous overloads. The 24-inch all-metal housing supports toolless 0U vertical mounting in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter with user-supplied hardware.

Features

Reliable Single-Phase Power Distribution
  • Ideal no-frills rack PDU (rPDU) for networking, telecom, security, audio/video and sound reinforcement applications
  • 14 NEMA 5-15/20R outlets in one breakered load bank
  • 20A circuit breaker protects outlets against overloads
  • NEMA L5-20P input plug with 15-ft. (4.57 m) cord
  • 24 in. all-metal housing

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter with user-supplied hardware

Package Includes

  • PDU1420T 2.4kW Single-Phase 120V Basic PDU
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332122254
PDU TypeBasic
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 20A 120V service
Maximum Input Amps20
PDU Plug TypeNEMA L5-20P
Input Cord Length (ft.)15
OUTPUT
Output Capacity Details2.4kW (120V) / 24A total capacity; 16A max per 5-15/20R outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(14) 5-15/20R
Output Nominal Voltage120V
Overload Protection20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Material of ConstructionMetal
Form Factors SupportedVertical or horizontal mounting supported in wallmount applications, racks and a variety of other surface types
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)27.70 x 2.40 x 5.80
Shipping Weight (lbs.)6.60
Unit Dimensions (hwd / in.)1.750 x 25.750 x 2.250
Unit Weight (lbs.)5.6
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
GroundingGrounding lug
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.