Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

5/5.8kW Single-Phase 208/240V Basic PDU, 38 Outlets (32 C13 and 6 C19), NEMA L6-30P Input, 10 ft. Cord, 0U Vertical

Model Number: PDUV30HV


Delivers 208/240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Recommended for data centers, server rooms and network wiring closets.
  • NEMA L6-30P input with 10 ft. (3 m) power cord
  • 38 total outlets—32 C13 and 6 C19
  • Switchless design prevents accidental shutdown
  • 63.75 in. all-metal housing
  • Supports toolless 0U vertical mounting
  • 5-year limited warranty

Overview

The PDUV30HV 5/5.8kW Single-Phase 208/240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUV30HV features 38 total outlets—32 C13 and 6 C19. The NEMA L6-30P input plug with 10-foot (3 m) cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. The 63.75-inch all-metal housing supports 0U vertical mounting in EIA-standard 19-inch racks using the included hardware or toolless 0U mounting using the included buttons. You can also mount the PDUV30HV under a counter with the included brackets and user-supplied hardware. Included C20 and C14 plug-lock inserts attach to the components’ plugs to keep them connected and continuously powered.

Features

Reliable Single-Phase 30A 208/240V Power Distribution
  • Versatile no-frills PDU for data centers, server rooms and network wiring closets
  • 38 total outlets—32 C13 and 6 C19
  • NEMA L6-30P input plug with 10 ft. (3 m) power cord
  • Included C20 and C14 plug-lock inserts keep connected plugs secure and continuously powered
  • Dual 15A circuit breakers protect outlets against overloads

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • 63.75 in. all-metal housing
  • Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
  • Also supports 0U mounting using included hardware
  • Also mounts under a counter or workbench using included brackets and user-supplied hardware

Package Includes

  • PDUV30HV 5/5.8kW Single-Phase 208/240V Basic PDU
  • (38) Plug-lock inserts
  • Spare installation buttons, 2.9 mm
  • Spare installation buttons, 4.6 mm
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138910
PDU TypeBasic
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Output Receptacles(32) C13; (6) C19
Output Nominal Voltage200; 208; 240
Overload ProtectionTwo 15A breakers protect 19 outlets each
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service30A 208/240V
Maximum Input Amps30
Maximum Input Amps DetailsAgency de-rated to 24A
PDU Plug TypeNEMA L6-30P
Input PhaseSingle-Phase
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Switchesn/a
PHYSICAL
Form Factors Supported0u vertical installation in equipment racks, plus under-counter and wallmount
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)5.00 x 3.00 x 65.50
Shipping Weight (lbs.)10.80
Unit Dimensions (hwd / in.)63.75 x 2.25 x 3.75
Unit Weight (lbs.)8
ENVIRONMENTAL
Storage Temperature Range5 to 122F (-15 to 50C)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA, Canada), NOM (Mexico)
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Power Cords
  Model Number Description
P002-002 | Power Cords P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft., Black
P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P041-001-2 | Power Cords P041-001-2 L6-30P to 2x L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.