Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Ceiling Tile Adapter Kit for SRCOOL33K

Model Number: SRCEILINGADAPT


  • Ceiling tile adapter kit for SRCOOL33K
  • All hardware included
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Easily install your SRCOOL33K ductwork using Tripp Lite's SRCEILINGADAPT with pre-tapped duct holes.

Features

  • Easily install your SRCOOL33K ductwork using Tripp Lite's SRCEILINGADAPT with pre-tapped duct holes
  • Includes all required hardware

Package Includes

  • (2) Short Duct Brackets
  • (2) Long Duct Brackets
  • (2) Ceiling Tiles
  • (6) Cable Ties
  • Mounting Hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180308
PHYSICAL
Shipping Dimensions (hwd / in.)26.25 x 4.00 x 26.50
Shipping Weight (lbs.)10.00
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
SRCEILINGADAPT

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.