Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$9.03 Avg. Price
Piggyback power cord allows two devices, such as a PC and monitor, to share one NEMA 5-15R outlet, freeing up valuable PDU space.
  • Combination 5-15P/5-15R connector allows a second 5-15P cord to plug into it
  • Recommended for powering dual computers, monitors or other compatible peripherals
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing piggyback extension cord

Features

Piggyback Extension Cord Connects 2 Devices to One AC Outlet
This piggyback extension cord allows two devices, such as computers, monitors, printers, instrument amplifiers and other equipment with C14 inlets, to connect to a single NEMA 5-15R outlet. It features a C13 end for connecting to one device and a combination 5-15P/5-15R end that allows a second 5-15P cord to be connected, doubling your electrical outlet capacity. By connecting two devices to one outlet, the 6-ft. (1.83 m) cable frees up space in a PDU or surge protector and allows some flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P006-006-515MF Piggyback Extension Cord, 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332167781
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side A - Connector 2NEMA 5-15R
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)0.50 x 4.00 x 4.70
Shipping Weight (lbs.)0.50
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.