Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)

Model Number: P166-001-A


  • Extend a 1080p (24Hz) HDMI signal up to 150 ft. from the source
  • When extending a 1080p (24Hz) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • 3-year limited warranty

Overview

Tripp Lite's P166-001-A HDMI Display-side Wallplate with Signal Booster increases the distance a 1080p (24Hz) signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports video resolutions up to 1080p, and a maximum distance of 150 ft. from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p (24Hz) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order) 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable. Simply connect the longer cable between the source and the P166-001-A, and the shorter cable (16 ft. or less) between the adapter and the monitor. Software or drivers are not required. HDCP compliant.

Features

  • Cleans up Home Theater installations by hiding HDMI Cables
  • Wallplate is the size of a standard electrical outlet
  • Extend a 1080p (24Hz) HDMI signal up to 150 ft. from the source
  • Use P568-Series HDMI cables in most applications
  • When extending a 1080p (24Hz) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order)
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • HDCP compliant
  • No software or drivers required

Package Includes

  • HDMI Display-side Wallplate w/Signal Booster
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141033
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.14
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16 ft.
P568-025 | Digital Signage & Audio/Video P568-025 High Speed HDMI Cable, HD 1080p, Digital Video with Audio (M/M), Black, 25 ft.
P568-050 | Digital Signage & Audio/Video P568-050 Standard Speed HDMI Cable, 1080P, Digital Video with Audio (M/M), Black, 50 ft.
P568-100 | Digital Signage & Audio/Video P568-100 Standard Speed HDMI Cable, 1080p, Digital Video with Audio (M/M), Black, 100 ft.

Resources & Downloads

support icon

Do you own a
P166-001-A

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.