Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI Send/Receive Pass-Through Wallplate, White (F/F)

Model Number: P166-001-P


  • Feed Through HDMI Wallplate
  • Helps keep Home Theater installations clean
  • HDMI v1.3 and HDCP compliant
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

With Tripp Lite's HDMI Send/Receive Pass-Through Wallplate, you can now hide that HDMI cable that's connected to the Flat Screen HDTV hanging on the wall, by running the cable behind the wall and into the back of the faceplate. Then connect a cable from your DVR or SAT box into the front of the faceplate - no unsightly cable dangling down from your TV. If your DVR or SAT box is located a long distance from the HDTV, use Tripp Lite's P166-001-A, Active wallplate with signal booster.

Features

  • Cleans up Home Theater installations by hiding HDMI Cables
  • Simple Feed-Through design
  • Standard electrical outlet size
  • HDMI Female/Female connection
  • HDMI v1.3 and HDCP Compliant

Package Includes

  • HDMI Send/Receive Pass-Through Wallplate
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141026
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16 ft.
P568-025 | Digital Signage & Audio/Video P568-025 High Speed HDMI Cable, HD 1080p, Digital Video with Audio (M/M), Black, 25 ft.
P568-050 | Digital Signage & Audio/Video P568-050 Standard Speed HDMI Cable, 1080P, Digital Video with Audio (M/M), Black, 50 ft.
P568-100 | Digital Signage & Audio/Video P568-100 Standard Speed HDMI Cable, 1080p, Digital Video with Audio (M/M), Black, 100 ft.

Resources & Downloads

support icon

Do you own a
P166-001-P

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.