Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port Quad Outlet RJ45 Universal Keystone Face Plate / Wall Plate, White, TAA

Model Number: N042-001-04-WH


  • Single Gang White Faceplate, 4 Keystone Cutouts
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite N042-001-04-WH, 4-Port Keystone Faceplate, use with Tripp Lite N238-Series Cat6/Cat5e Keystone Jacks. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Single Gang White Faceplate, 4 Keystone Cutouts
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • 4-Port White Keystone Faceplate
  • (x2) Mounting Screws
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332174246
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); HDBaseT; HDMI; USB; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
A008-000-KJ | Digital Signage & Audio/Video A008-000-KJ Component Video Keystone Snap-In Module Kit ( R, G, B )
A020-000-KJ | Digital Signage & Audio/Video A020-000-KJ Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)
A050-000-KJ | Digital Signage & Audio/Video A050-000-KJ Audio Keystone Jack, Snap-in Insert Module (R,W F/F)
P164-000-KJ-WH | Digital Signage & Audio/Video P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (HDMI F/F)
Network Panels, Jacks & Hardware
  Model Number Description
A050-000-KJ | Network Panels, Jacks & Hardware A050-000-KJ Audio Keystone Jack, Snap-in Insert Module (R,W F/F)
N238-001-BL | Network Panels, Jacks & Hardware N238-001-BL Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA
N238-001-GN | Network Panels, Jacks & Hardware N238-001-GN Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA
N238-001-RD | Network Panels, Jacks & Hardware N238-001-RD Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA
N238-001-WH | Network Panels, Jacks & Hardware N238-001-WH Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA
N238-001-YW | Network Panels, Jacks & Hardware N238-001-YW Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA
A020-000-KJ | Network Panels, Jacks & Hardware A020-000-KJ Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)
A008-000-KJ | Network Panels, Jacks & Hardware A008-000-KJ Component Video Keystone Snap-In Module Kit ( R, G, B )

Resources & Downloads

support icon

Do you own a
N042-001-04-WH

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.