Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Single Gang White Faceplate, 2 Keystone Cutouts
  • Port or station identification windows accept a printed or hand-written label
  • Snap-in, color-coded port identification icons
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

N042-001-WH 2-Port Keystone Face Plate for use with N238-Series Cat6/Cat5e Keystone Jacks. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Single Gang White Faceplate/Wall Plate, 2 Keystone Cutouts
  • Port or station identification windows accept a printed or hand-written label
  • Snap-in, color-coded port identification icons
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases


Package Includes

  • 2-Port White Keystone Faceplate
  • Snap-in Port Identification Icons
  • Port ID label covers
  • 2x Mounting Screws
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332147790
Accessory TypeWall Plate
TechnologyCat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort
Country/RegionGlobal
CONNECTIONS
Number of Ports2
PHYSICAL
ColorWhite
Total Number of Ports2
Shipping Dimensions (hwd / in.)0.25 x 3.00 x 5.00
Shipping Weight (lbs.)0.06
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA N238-001-BL N238-001-BL Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA
Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA N238-001-GN N238-001-GN Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA
Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA N238-001-RD N238-001-RD Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA
Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA N238-001-WH N238-001-WH Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA
Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA N238-001-YW N238-001-YW Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA

Couplers

  Model Number Description
Component Video Keystone Snap-In Module Kit ( R, G, B ) A008-000-KJ A008-000-KJ Component Video Keystone Snap-In Module Kit ( R, G, B )
Audio Keystone Jack, Snap-in Insert Module (R,W F/F) A050-000-KJ A050-000-KJ Audio Keystone Jack, Snap-in Insert Module (R,W F/F)
HDMI Keystone Wallplate Coupler, White (F/F) P164-000-KJ-WH P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (F/F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.