Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Easy Pull Type-A Connectors - (M/F set of VGA with Audio and Faceplate)

Model Number: EZA-VGAAX-2


  • SVGA / 3.5mm Stereo Connector Kit, Male to Female
  • Versatile trunk cable allows for a variety of connection options
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Easy Pull Connector Kit includes: HD15 Male w/stereo 3.5mm plug - 1 ft. pigtail, HD15 Female w/stereo 3.5mm socket - 1 ft. pigtail, and mounting wall plate. Completes your Easy Pull trunk run with a finished appearance. Video support up to 1600 x 1200. Use with either PVC or Plenum trunk cables.

Features

  • Eliminates the need to field terminate VGA connectors
  • Wall Plate with HD15 and 3.5mm stereo cut-outs cleanly finish off the cable run
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • Makes pulling long cables fast and easy
  • Trunk cables available in 35 ft., 50 ft. and 100 ft. PVC lengths, and 35 ft. and 50 ft. Plenum jackets
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200

Package Includes

  • HD15 Male w/stereo 3.5mm plug, 1 ft. pigtail
  • HD15 Female w/stereo 3.5mm socket, 1 ft. pigtail
  • Wall plate w/HD15 and 3.5mm cutouts
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141965
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack; Green
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.60
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 23.5MM (MALE)
Side A - Connector 3DIN 14 PIN (MALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
Side B - Connector 3DIN 14 PIN (MALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.