Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Easy Pull Type-A Connectors - (F/F set of VGA with Audio and Faceplates)


  • SVGA / 3.5mm Stereo Connector Kit, Female to Female
  • Versatile trunk cable allows for a variety of connection options
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200
  • Easily pull through conduit or confined spaces with included pull-caps

View Full Product Details

Tripp Lite Part Number

EZA-VGAAF-2

Have a Question?
Contact Us

Features

  • Eliminates the need to field terminate VGA connectors
  • Wall plates with HD15 and 3.5mm stereo cut-outs cleanly finish off the cable run
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • Makes pulling long cables fast and easy
  • Trunk cables available in 35 ft., 50 ft. and 100 ft. PVC lengths, and 35 ft. and 50 ft. Plenum jackets
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200

Package Includes

  • 2 x HD15 Female w/stereo 3.5mm socket, 1-ft. (0.31 m) pigtail
  • 2 x Mounting plate w/HD15 and 3.5mm cutouts
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142849
TechnologyVGA/SVGA; Stereo Audio
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack; Green
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.35
CONNECTIONS
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 23.5MM (FEMALE)
Side A - Connector 3DIN 14 PIN (MALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
Side B - Connector 3DIN 14 PIN (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
EZA-VGAAF-2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.