Programmable Relay I/O Card
Model Number: RELAYIOCARD
- Programmable, internal contact closure management accessory card
- Six configurable relay output contacts
- Configurable input signal contact
- 2-year limited warranty
Overview
*NOTE: SmartPro UPS systems including SMART1050SLT, SMART1500SLT, SMART2200RMXL2U, SMX1050SLT, SMART3000SLT, SMART2200SLT, SMART2200NAFTA, SMART2600RM2U, SMART3000RM2U, SMART1500CRMXL, SMART750XLa, SMX2200XLRT2U, and SMX3000XLRT2UA. Supported SmartPro systems must run UPS protocol 3008 or above. Works with most Tripp Lite Smart Online series models except the following; SU3000RTXL2U, SUINT3000RTXL2U, SUINT1000LCD2U, SUINT1500LCD2U, SUINT2200LCD2U, SUINT3000LCD2U, and SU3000LCD2UHV models.
Features
- Makes select Tripp Lite SmartPro or SmartOnline UPS capable of providing contact closure output communications
- 6 relay output contacts are configurable for normal open or normal close signaling of UPS conditions
- Configurable UPS conditions and events for each output relay contact
- Configurable input signal relay contact to shutdown UPS or test battery
Specifications
OVERVIEW
UPC Code | 037332146410 |
Power Management Type | Network Interfaces |
OUTPUT
Output Connector Type | Six configurable output relays; Screw-down terminal interface support 16-22 AWG wire sizes |
PHYSICAL
Shipping Dimensions (hwd / in.) | 6.00 x 1.75 x 6.20 |
Shipping Weight (lbs.) | 0.60 |
COMMUNICATIONS
Communications Interface | Contact closure |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the RELAYIOCARD model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
SM2200RMXL2UP | SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9 |
![]() |
SU1000RTXL2UA | SmartOnline 120V 1kVA 800W Double-Conversion UPS, 2U, Extended Run, Network Card Options, USB, DB9 Serial |