Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/31/2023

Features

Network-Grade 3150-Joule Surge Protection for Your Home or Office Electronics
  • Protects your home/office computer and its peripherals against even the strongest surges and spikes
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Blocks disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
  • Exceeds IEEE 587 Category A and B surge suppression specifications
  • RJ11 jacks protect fax, phone and modem signals
6 Outlets Accept Wide Range of Electronic Devices
  • 6 NEMA 5-15R AC outlets accept most computers, printers, routers and other peripherals
  • Front-panel master button provides one-touch control over most connected equipment
  • 4 outlets controlled individually via separate front-panel buttons
  • 1 outlet stays on 24/7 for equipment that requires constant power, such as router or modem
2 USB Charging Ports
  • Deliver up to 2.1A for charging smartphones, tablets and other mobile devices
  • On/off controlled by front-panel master button
Premium Safety Features
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Diagnostic LEDs confirm power, protection and line fault status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Setup
  • 8-ft. (2.43 m) AC power cord with NEMA 5-15P plug reaches nearby outlets
  • Low-profile design fits beneath monitor or laptop for convenient control at arm's length
  • Included mat rests on top of unit to protect surface finish
Backed by Ultimate Lifetime Insurance
  • $100,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • MT-6PLUS Isobar® 6-Outlet Under-Monitor Surge Protector
  • RJ11 telephone cable, 6-ft. (1.83 m)
  • Protective mat
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010681
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps84000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)8
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesIncludes 5 front panel switches - MASTER SWITCH controls all output receptacles (except the one marked "unswitched"), INDIVIDUAL OUTLET switches control 4 individual output receptacles
Diagnostic LED DetailsPROTECTION PRESENT (green), GROUNDED (red), LOW OK (yellow) , MASTER(green), MONITOR, PRINTER, AUX1 AND AUX2(blue)
CHARGING
Number of Charging Ports2
Total Charging Watts10.5
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 2.1A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3150
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating132,000 amps
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating330 L-G, 400 L-N, 400 N-G
IEEE587 Cat. A Ringwave Let-ThroughLess than 35 volts
EMI / RFI Filtering  40-80 dB
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Form Factors SupportedSupports under monitor placement as a power control center for an entire PC system with peripherals
Housing ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.25 x 11.80 x 12.50
Shipping Weight (lbs.)3.60
Unit Dimensions (hwd / in.)1.700 x 12.500 x 9.530
Unit Weight (lbs.)3.88
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; UL 1283; UL 1449; UL 497A; UL 1363; UL Listed
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) M100-003-HD M100-003-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m) M100-004COIL-BK M100-004COIL-BK USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m)
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) M100-006-HD M100-006-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m)
USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) U038-006 U038-006 USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.