Cat5e Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA
Model Number: N050-P12
- Power over Ethernet patch panel prevents spark-gap erosion that can affect transmission
- 12 RJ45 and 110 ports numbered/labeled/color-coded for immediate cable identification
- Durable aluminum panel with ABS plastic frame that mounts easily to wall or desk
- Supports EIA/TIA 568A/B wiring standards for either 110 or Krone-type terminations
- Ideal for managing Cat5e cable patching in high-density IT environments
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Typical Applications
- Patch cables to PoE+ devices mounted in areas that are difficult to reach or have no electrical outlets
- Add routers, switches, wireless access points, security cameras, sensors and other PoE+ devices to an Ethernet network configuration
Package Includes
- N050-P12 12-Port Wall-Mount Cat5e Patch Panel - PoE+ Compliant
- (4) Cable ties
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332210395 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 10.70 x 3.30 |
Shipping Weight (lbs.) | 0.70 |
Unit Dimensions (hwd / in.) | 2.24 x 10.04 x 1.88 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -40 to 154.4 F (-40 to 68 C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
CONNECTIONS
Ports | 12 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | Cat5/5e |
CERTIFICATIONS
Certifications | RoHS, UL, CE |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
N002-003-BK | Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Black, 3 ft. |
![]() |
N002-003-BL | Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Blue, 3 ft. |
![]() |
N002-006-BK | Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Black, 6 ft. |
![]() |
N002-006-BL | Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Blue, 6 ft. |
![]() |
N002-010-BK | Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Black, 10 ft. |
![]() |
N002-010-BL | Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Blue, 10 ft. |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.