Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Active PoE splitter separates 5V 1A power to a USB Micro-B plug and 10/100/1000 Mbps Gigabit Ethernet data to an RJ45 plug.
  • Delivers power and data via Cat5e/6 cable up to 328.08-ft. (100 m) to edge network equipment
  • Extends 5VDC power to any network device installed where no AC outlet is available
  • Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
  • Designed for PoE devices like Wireless Access Points and security cameras
  • Quick and easy plug-and-play installation with no configuration necessary
  • 3-year limited warranty

Features

Split Your PoE Signal into Separate Power and Ethernet Connections for Edge Networks
Connect the NPOE-SPL-G-5VMU PoE (Power over Ethernet) splitter to your edge network up to 328 feet (100 meters) from a PoE switch or 48V injector. The splitter separates the power and data signals, delivering 5V 1A (5W) of power to the USB Micro-B plug and 10/100/1000 Mbps to the RJ45 data plug. This allows you more flexibility in placing devices in areas where an AC outlet is unavailable and too expensive or impractical to install.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
This PoE splitter supplies the power (through its USB connector) to operate non-PoE equipment, such as security cameras, VoIP telephones and wireless access points (WAP). This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install devices in areas far away from AC outlets, such as poles or ceilings. The NPOE-SPL-G-5VMU supports a wide range of input voltages from 36VDC to 57VDC and has a fixed USB output of 5VDC.
Simple Plug-and-Play Installation Has the Splitter Connected in Minutes
No configuration or software is required to add the NPOE-SPL-G-5VMU to your LAN. It complies with 802.3af (PoE), 802.3 (Ethernet), 802.3u (Fast Ethernet) and 802.3ab (Gigabit Ethernet) standards.

System Requirements

  • IEEE 802.3af/at-compliant PoE injector or switch
  • Existing or newly installed Cat5e/6/6a cabling
  • A network device with a 5V 1a USB Micro-B power port

Package Includes

  • NPOE-SPL-G-5VMU PoE to USB Micro-B and RJ45 Active Splitter
  • Quick Start Guide
RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332242143
Product TypeSplitter
TechnologyCat5/5e; Cat6; PoE
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (MALE)
Side B - Connector 2MICRO-USB B (MALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.77 x 5.31 x 2.17
Unit Dimensions (hwd / in.)0.920 x 3.180 x 1.110
Unit Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3ab; 802.3af; 802.3u
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) N002-003-BK N002-003-BK Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 6 ft. (1.83 m) N002-006-BK N002-006-BK Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 6 ft. (1.83 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) N002-010-BK N002-010-BK Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.