Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)

Model Number: SRSHELF4PKYBD


  • Sliding Keyboard Shelf
  • Designed for 4 post rack mounting
  • Designed for all standard 17 inch keyboards.
  • Extendible shelf to allow quick access to keyboard or for storage when not in use.
  • Cold rolled steel with black finish
  • Required mounting hardware included
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's SmartRack SRSHELF4PKYBD is a sliding keyboard shelf designed for all standard 17 inch keyboards. The SRSHELF4PKYBD is an extendible shelf to allow quick access to the keyboard or for storage when not in use. It is designed for 4 post rack mounting and has a 25lb weight capacity. Required mounting hardware is included.

Features

  • Sliding keyboard shelf designed for all standard 17 inch keyboards.
  • Extendable shelf to allow quick access to the keyboard or for storage when not in use
  • Designed for 4 post rack mounting
  • 25lb weight capacity
  • Required mounting hardware is included

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140753
PHYSICAL
Shipping Dimensions (hwd / in.)2.36 x 20.66 x 30.11
Shipping Weight (lbs.)11.00
Unit Dimensions (hwd / in.)1.73 x 19 x 28.9
Unit Weight (lbs.)10
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRSHELF4PKYBD

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.