Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

5kVA / 5kW Step-Down Isolation Transformer 208V to 120V, 2U Rack-Mount, L6-30P, 5-15/20R, L6-30R

Model Number: SU5000XFMRT2U


  • 5kVA / 5,000 watt step-down isolation transformer converts 208V to 120V
  • Simple plug-in installation with L6-30P input plug, 10 ft. cord
  • 12 NEMA 5-15/20R 120VAC outlets accommodate 5-15P and 5-20P equipment plugs, L6-30R outlet accommodates one high voltage plug
  • Ideal means of converting UPS, utility, generator or other 208V input to 120VAC
  • Supports 2U rackmount installation
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SU5000XFMRT2U step-down, isolation transformer converts 208V input from generator, utility or UPS high voltage source to 120V low voltage output. 208V 30A input plug with 10 foot AC cord connects to L6-30R socket. 12 NEMA 5-15/20R output receptacles accommodate 5-15P or 5-20P equipment plugs. Built-in L6-30R outlet supports high voltage output. Supports 2U rackmount installation with included brackets for 4 post enclosures. Supports 2 post rackmount installation with optional 2POSTRMKITWM. Supports upright tower installation with 2-9USTAND.

Features

  • Step-down/isolation transformer converts high voltage 208V input from generator, utility or UPS to low voltage 120V output
  • 5kVA/5,000 watt power handling capacity
  • L6-30P input plug
  • 10 ft./10 gauge input line cord
  • 12 built-in NEMA 5-15/20R output receptacles accept common 5-15P and 5-20P equipment plugs. Built-in L6-30R outlet supports high voltage output.
  • 4 built-in 20A circuit breakers protect against overload conditions
  • Included mounting accessories support 2U installation in 4 post rack enclosures with a max depth requirement of only 20.75 inches
  • Optional 2POSTRMKITWM enables 2 post relay-rack installation
  • Optional 2-9USTAND accessory enables upright tower installation

Package Includes

  • SU5000XFMRT2U step-down, isolation transformer
  • 4 post rackmount accessories
  • Owner's manual with warranty information
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332122087
OUTPUT
Frequency Compatibility60 Hz
Output (VA)5000
Output (Watts)5000
Output Receptacles(12) 5-15/20R; (1) L6-30R
Output Nominal Voltage120/208V AC
Overload ProtectionIncludes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
INPUT
Nominal Input Voltage(s) Supported208V AC
UPS Input Cord Length (ft.)10
Recommended Electrical Service208V 30A
Maximum Input Amps24
Input Connection TypeNEMA L6-30P
Voltage Compatibility (VAC)120
Input Frequency60 Hz
PHYSICAL
Form Factors SupportedRack/Tower (2U)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)8.60 x 19.90 x 23.40
Shipping Weight (lbs.)74.50
Unit Dimensions (hwd / in.)3.5 x 17.5 x 20.75
Unit Weight (lbs.)57
ENVIRONMENTAL
Relative Humidity0-95% (non-condensing)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDU1220 | Power Distribution Units (PDUs) PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount
PDU12IEC | Power Distribution Units (PDUs) PDU12IEC 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount

Extended Warranties

Part Number Description
WEXT1H 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2H 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3H 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.