Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

6kVA / 6kW Stepdown Isolation Transformer - converts 208 or 240V to 120V


  • 6kVA / 6,000 watt step-down isolation transformer converts 208 or 240V to 120V
  • Supports L6-30P plug in or hardwire installation
  • 8 5-15/20R and 4 5-15R 120VAC outlets accommodate 5-15P and 5-20P equipment plugs, L6-30R outlet accommodates one high voltage plug
  • Ideal means of converting UPS, utility, generator or other 208/240V input to 120VAC
  • Supports 2U rackmount installation
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU6000XFMR2U

Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's SU6000XFMR2U step-down, isolation transformer converts 208 or 240V input from any generator, utility or UPS high voltage source to 120V low voltage output. 208 or 240V 30A input connection supported via hardware or included L6-30P input plug. 8 5-15/20R and 4 5-15R output receptacles accommodate 5-15P and 5-20P equipment plugs. Built-in L6-30R outlet supports one high voltage L6-30P plug. Supports 2U rackmount installation in 4 post racks with included brackets. Supports 2 post rackmount installation with optional 2POSTRMKITWM. Supports upright tower installation with 2-9USTAND.

Features

  • Step-down/isolation transformer converts high voltage 208 or 240V input from generator, utility or UPS to low voltage 120V output
  • 6kVA / 6,000 watt power handling capacity
  • 12 built-in NEMA 5-15/20R output receptacles accept common 5-15P and 5-20P equipment plugs; built-in L6-30R outlet supports one high voltage L6-30P plug
  • Included mounting accessories support 2U installation in 4 post rack enclosures with a max depth requirement of only 27.25 inches
  • Optional 2POSTRMKITHD enables 2 post relay-rack installation
  • Optional 2-9USTAND accessory enables upright tower installation

Package Includes

  • SU6000XFMR2U step-down, isolation transformer
  • 4 post rackmount accessories
  • Owner's manual with warranty information
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332151612
INPUT
Nominal Input Voltage(s) Supported208V AC; 240V AC
UPS Input Cord Length (ft.)4
Recommended Electrical Service208/240V 30A
Maximum Input Amps24
Maximum Input Amps Details24A with L6-30P, 30A hardwired
Input Connection TypeL6-30P and hardwire input supported
Voltage Compatibility (VAC)208; 240
OUTPUT
Frequency Compatibility60 Hz
Output (VA)6000
Output (Watts)6000
Output Receptacles(8) 5-15/20R; (4) 5-15R; (1) L6-30R
Output Nominal Voltage120, 208/240V AC
Overload Protection(2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered
PHYSICAL
Form Factors SupportedRack/Tower (2U)
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)8.80 x 22.00 x 27.00
Shipping Weight (lbs.)83.00
Unit Dimensions (hwd / in.)3.5 x 17.5 x 21.8
Unit Weight (lbs.)72.6
ENVIRONMENTAL
Relative Humidity0-95% (non-condensing)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Services

Extended Warranty

Part Number Description
WEXT1J 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2J 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3J 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.