Part Number: UPB-10K0-2U
This Model has been retired and replaced by UPB-10K0-2U1C. An Owner's Manual and other information for the UPB-10K0-2U is available on the model support page
Overview
No more frantic searching for an AC power outlet when your cellphone, tablet, or other mobile device’s battery power is getting low. The UPB-10K0-2U Portable 10,000mAh Dual-Port Mobile Power Bank is the perfect power solution when you’re on the road, or stuck somewhere without convenient electricity. It fits comfortably in your purse, backpack or laptop bag to keep your e-reader, MP3 player, handheld game console or Bluetooth device operating when you need it.
Just connect your device to the UPB-10K0-2U’s USB-A port using the included USB Micro-B cable or another cable suitable for your device. Press the on/off button to illuminate the LEDs that indicate the Mobile Power Bank’s battery capacity at a glance. Press the button twice to use the unit as an LED flashlight.
The portable UPB-10K0-2U’s dual USB ports provide up to 5V, 1A and 5V, 2A of power, so you can charge two devices at once. Its 10,000mAh capacity charges devices at maximum power up to 3.3 hours. It protects against short circuits, overvoltage, over-current, overcharges and overdischarges. Charge the Mobile Power Bank by connecting its USB Micro-B port to a USB charger or a computer’s USB-A port using the included cable. Press the on/off button, and the four LEDs will blink or light solid in various combinations to indicate the battery level.
Features
- Fits comfortably in your purse, backpack, or laptop bag
- Ideal for charging cellphones, tablets, e-readers, MP3 players, handheld game consoles and Bluetooth headsets, headphones and speakers
- USB Micro-B charging cable included
Superior Charge Capability Without an AC Power Outlet
- Connect USB-A port to device for charging at maximum output up to 3.3 hr.
- Dual USB ports provide up to 5V, 1A and 5V, 2A of power at 10,000mAh capacity
- Protects against short circuits, overvoltage, over-current, overcharges and overdischarges
Built-In Lithium-Ion Battery
- Connect the power bank's USB Micro-B port to a USB charger or a computer’s USB-A port to charge internal battery
- Built-in LEDs indicate how much battery capacity is left
- Unit also functions as a convenient LED flashlight
Specifications
OVERVIEW
UPC Code | 037332189387 |
Product Type | Portable Charger |
Charging Form Factor | Portable |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 5V DC |
Input Plug Type | USB MICRO-B (FEMALE) |
Input Plug Type Details | USB-A to USB Micro B cable provided |
OUTPUT
Overload Protection | Yes |
CONNECTIONS
Side A - Connector 1 | (2) USB A (FEMALE) |
Side B - Connector 1 | USB 3.0 MICRO-B (FEMALE) |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 2A |
Total Charging Watts | 10 |
Charging Method | USB |
Charging Method Detail | 10,000 mAh |
Charging Port Type | (2) USB A (FEMALE) |
Charging Ports Details | USB-A: 5V/1A or 5V/2A |
Charging Ports / Amps | (1) 1A; (1) 2A |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.80 x 4.70 x 9.30 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 0.6 |
ENVIRONMENTAL
Operating Temperature Range | 32F to 113F ( 0C to 45C ) |
Storage Temperature Range | 5F to 140F ( -15C to 60C ) |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images