Part Number: UPB-12K0-S2X2U
Compact 2-port 12,000mAh power bank charges multiple smartphones, tablets, e-readers, MP3 players and other handheld mobile devices anywhere, anytime, without plugging into an AC power outlet.
- Dual USB-A ports provide up to 5V 2.4A of power
- Auto-sensing port adjusts amperage to match connected device
- LEDs indicate remaining battery capacity at a glance
- 3-ft. (0.91 m) USB Micro-B charging cable included
- Compact form fits comfortably in your purse or backpack
- 1-year limited warranty
Features
Travel-Sized for Convenient Charging of Devices Anywhere
- Compact form fits comfortably in your purse or backpack
- Ideal for charging up to 2 smartphones, tablets, e-readers, MP3 players and other handheld mobile devices simultaneously
- Works with Android, Apple and Windows devices
Built-In 12,000mAh Lithium-Ion Battery Charges Without an AC Power Outlet
- Charges at maximum power draw for hours to ensure your devices are ready when you need them
- Dual USB ports provide up to 5V 2.4A of power
- Auto-sensing ports adjust amperage to match amperage of connected device
- Protects against short circuits, overvoltage, overcurrent, overcharges and overdischarges
Easy to Recharge for the Next Time You Leave Home or Office
- USB Micro-B port connects to USB charger or computer’s USB-A port to charge internal battery
- Built-in LEDs indicate at a glance how much battery capacity is left
- 3 ft. USB Micro-B charging cable included
Specifications
OVERVIEW
UPC Code | 037332203939 |
Product Type | Portable Charger |
Charging Form Factor | Portable |
Device Compatibility | Phone; Tablet; Amazon Kindle |
Country/Region | Global |
INPUT
Nominal Input Voltage(s) Supported | 5V DC |
Input Plug Type | USB MICRO-B (FEMALE) |
Input Plug Type Details | USB-A to USB Micro B cable provided |
OUTPUT
Output Capacity (Watts) | 12 |
Continuous Output Capacity (Watts) | 12 |
Overload Protection | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | No |
Capacity (Ah) | 12 |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Nickel |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 2.4A |
Total Charging Watts | 12 |
Charging Method | USB |
Charging Method Detail | 12,000 mAh |
Charging Port Type | (2) USB A (FEMALE) |
Charging Ports | (2) 2.4A Quick Charge |
Charging Ports Details | USB-A: 5V/2.4A |
Charging Ports / Amps | (2) 2.4A |
Magnetic Charging | No |
Wireless Charging | No |
Smart Charging Details | (x2) 5V 2.4A charging ports auto sense power draw needed from connected device |
Compatible Devices | Portable Speaker; Smartphone; Tablet |
Charging Amps per Port | 2.4 |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Total Number of Ports | 3 |
Unit Dimensions (hwd / in.) | 5.500 x 2.500 x 1.000 |
Unit Weight (lbs.) | 0.60 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 5° to 113°F (-15° to 45°C ) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
Quick Charge Compliant | No |
USB Hub Ports | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-QC3-1 | 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W |
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
U030-003 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m) | |
U038-003 | USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) | |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images