Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Portable 5000mAh 2-Port Mobile Power Bank and USB Battery Wall Charger Combo - Direct Plug, Black


Combination wall charger and mobile power bank charges smartphones, tablets and other mobile devices either with or without an AC outlet.
  • Plugs into wall outlet to charge up to 2 devices and itself at the same time
  • Ideal for road trips, hikes, blackouts and other applications without AC power
  • USB-A and USB-C ports provide up to 5V 2.4A (AC) or 5V 3A (DC) for charging
  • 5000mAh of lithium-ion battery capacity is plenty for hours of maximum power draw
  • LED indicators show remaining power bank battery capacity at a glance
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

UPBW-05K0-1A1C New

Have a Question?
Contact Us

Features

Portable Lithium-Ion Battery Charges Your Mobile Devices at Home, on the Road…Anywhere!
Small and lightweight, this high-capacity power bank dishes out 5000mAh of battery capacity for charging two mobile devices at the same time, including smartphones, tablets, e-readers, AirPods and handheld gaming devices. Lithium-ion lasts longer than lead-acid batteries, charges faster and saves you money in the end. Status LEDs let you know how much battery capacity is left.
Plugs Into an AC Outlet to Charge Itself and Your Mobile Devices at the Same Time
The UPBW-05K0-1A1C is a portable power bank you can take with you to charge your devices at work, on the train, at a convention or at the airport. But it also features a NEMA 1-15P plug that connects to any standard power outlet. Plugging the power bank into an AC outlet turns it into an efficient wall charger that not only charges its own battery to full capacity, but charges up to two connected mobile devices as well.
2 USB Ports Allow You to Keep Your Phone and Other Essential Devices Ready for Use
A USB-A port and a USB-C port provide a total of 5V 2.4A (when connected to an AC outlet) or 5V 3A (DC power) to charge your devices, including Android, Apple and Windows.
Protects Your Expensive Devices During Charging
Comprehensive safety features ensure worry-free charging of mobile devices. The power bank provides short circuit, over-voltage, over-current, over-charge and over-discharge protection.
Compact Housing Packs in a Pocket for On-the-Go Charging
An ideal power solution when you’re on the road or stuck somewhere without convenient electricity, the portable battery charger fits comfortably in your purse, pocket or backpack to keep your phone, tablet, Kindle, AirPods or other mobile device operating when you need it. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents.

Typical Applications

  • Charge tablets and other mobile devices either at home or the office via AC outlet or on the go via USB charging
  • Maintain your smartphones’ battery capacities while camping or hiking
  • Keep your mobile devices working during a utility power outage

Package Includes

  • UPBW-05K0-1A1C 5000mAh 2-Port Mobile Power Bank and USB Battery Wall Charger
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251725
Product TypePortable Charger; Wall Charger
Charging Form FactorDirect Plug-In; Portable
Efficiency80%
Device CompatibilityPhone; Tablet; Amazon Kindle
Over Current Protection  Yes
TechnologyUSB
INPUT
Nominal Input Voltage(s) Supported5V DC; 120V AC; 230V AC
Voltage Compatibility (VAC)110; 120; 125; 127; 200; 208; 220; 230; 240
Input Plug TypeNEMA 1-15P (NON-POLARIZED)
OUTPUT
Overload ProtectionYes
POWER
USB Power Delivery (PD) Charging SupportNo
VOLTAGE REGULATION
Overvoltage Correction  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue = Battery Charge Status
CHARGING
Number of Charging Ports2
Overcharge ProtectionYes
Charging Ports / Amps2.4A; 3A
Total Charging Amps2.4A
Charging MethodUSB
Total Charging Watts15
Charging Ports Detail
(AC) USB-C: 5V/2.4A; USB-A: 5V/2.4A; Total: 5V/3A
(DC) USB-C: 5V/3A; USB-A: 5V/2.4A; Total: 5V/3A
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging Method Detail5,000 mAh
SURGE / NOISE SUPPRESSION
Automatic Shut-Off  Yes
PHYSICAL
ColorBlack
Material of ConstructionPolycarbonate, PCB
Unit Dimensions (hwd / in.)1.18 x 2.72 x 3.07
Unit Packaging TypeBox
Unit Weight (lbs.)0.5512
ENVIRONMENTAL
Operating Temperature Range32° to 77°F (0° to 25°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 90% RH
Storage Humidity Range5% to 45% RH
CONNECTIONS
Side A - Connector 1USB Type-C (FEMALE)
Side A - Connector 2USB A (FEMALE)
Side B - Connector 1NEMA 1-15P (NON-POLARIZED)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Quick Charge CompliantNo
SPECIAL FEATURES
Overcurrent ProtectionYes
Overvoltage ProtectionYes
GaN Technology  No
STANDARDS & COMPLIANCE
CertificationsTested to RoHS, REACH, FCC, UL
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Lightning Charging Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m) M100-010-BK M100-010-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 10 ft. (3.05 m) M100-010-WH M100-010-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m) M100-010-BK M100-010-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 10 ft. (3.05 m) M100-010-WH M100-010-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 10 ft. (3.05 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) UR030-001 UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) UR050-003-24G UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

USB, Lightning & FireWire

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m) M100-010-BK M100-010-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 10 ft. (3.05 m) M100-010-WH M100-010-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 10 ft. (3.05 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) UR030-001 UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) UR050-003-24G UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Resources & Downloads

support icon

Do you own a
UPBW-05K0-1A1C

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.