Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Compact hub expands your Apple USB-C PD Charger from one to 4 charging ports, allowing you to charge 4 mobile devices at the same time.
  • Expands an Apple MacBook Pro 61W/87W PD charger to 3 USB-A and 1 USB-C ports
  • USB-C PD 3.0 port features maximum power output up to 20V 2.25A (45W)
  • USB-A QC 3.0 port charges up to 4 times faster than conventional USB wall chargers
  • Dual USB-A BC 1.2 ports supply up to 5V 2.4A power for keeping devices at capacity
  • Protects connected devices against overcharging, overheating and short circuits
  • 2-year limited warranty

Features

All-in-One Charger Adapter Allows You to Charge up to 4 Devices at the Same Time
This portable charger expansion hub attaches to the 61W or 87W AC wall charger that came with your Apple MacBook Pro to expand the number of charging ports from one to four. A white LED indicates sufficient charging power is available for your devices.
Connect Your Devices to a USB-C Port and 3 USB-A Ports for Pure Charging
The USB-C PD 3.0 port produces a maximum power output up to 20V 2.25A (45W). A USB-A Quick Charge 3.0 port offers charging speeds up to four times faster than conventional USB wall chargers for compatible devices. The remaining two USB-A BC 1.2 ports supply up to 5V 2.4A for charging. All four ports can be utilized simultaneously to keep your MacBook, Chromebook, smartphones and tablets ready to use.
Dedicated to Keeping Your Expensive Gadgets Safe
The U280-A04-A3C1 protects your connected devices against overcharging, overheating, overvoltage and short circuits. The unit’s non-slip grip padding provides a secure connection to the power adapter. It is colored white and molded to integrate perfectly with the Apple charger and help you reduce unsightly cable clutter.

Package Includes

  • U280-A04-A3C1 Portable Power Expansion Hub, 4 Ports
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332247469
Product TypeWall Charger
Charging Form FactorDirect Plug-In
Device CompatibilityPhone; Tablet; Amazon Kindle; Laptop; Chromebook
INPUT
Nominal Input Voltage(s) Supported12V DC
Input Plug TypeUSB-C (MALE)
OUTPUT
Overload ProtectionYes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports4
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (FEMALE)
Side B - Connector 2(3) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection to Power)
CHARGING
Number of Charging Ports4
Total Charging Amps5.15A
Total Charging Watts45
Charging MethodUSB
Charging Port Type(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 20V 2.25A (45W) QC3.0: 12V 1.5A (18W)
USB-A: 5V/2.4A (12W)
Charging Ports / Amps(1) 1.5A; (1) 2.25A; (2) 2.4A
PHYSICAL
ColorWhite
Material of ConstructionPlastic
Unit Dimensions (hwd / in.)3.150 x 4.920 x 3.350
Unit Packaging TypeBox
Unit Weight (lbs.)0.29
ENVIRONMENTAL
Operating Temperature Range41° to 95°F (5° to 35°C)
Storage Temperature Range-4° to 122°F (-20° to 50°C)
Relative Humidity20% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Quick Charge Compliant3.0
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsEN 55024; EN 55032
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) M102-003-WH M102-003-WH USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m) U038-006-GY-MAX U038-006-GY-MAX Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m) U050-003-GY-MAX U050-003-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.