Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SRXCOOL12KEUB
Portable AC unit cools overheated rack enclosures, IT equipment hot spots and network closets without access to facility air conditioning.
- 12,000 BTU (3.5kW) of cooling capacity protects vital equipment against overheating
- Built-in evaporator for drip-free operation—no need to empty water collection tanks
- Plug-and-play design with no plumbing or special circuits—easy setup by almost anyone
- 100% duty cycle keeps your equipment constantly cool with no downtime
- Eco-friendly, non-ozone-depleting R290 refrigerant meets high environmental standards
- 1-year limited warranty
Features
12,000 BTU of Cooling Power Protects Your Equipment Against Hazardous High Heat
This SmartRack® server rack cooling unit is a portable, compact, self-contained air conditioning unit designed for small server rooms, IT and network closets, back offices and other areas with heat-sensitive equipment that facility air conditioning can’t reach. It pumps 12,000 BTU (3.5kW) of cooling into your IT environment to help prevent shutdowns, malfunctions and other failures caused by overheating or fluctuating temperatures. It uses environmentally friendly R290 refrigerant to comply with worldwide standards. An easy-to-read control panel with diagnostic LEDs provides convenient local management.
Rack/Spot Cooling Focuses Cold Air Where It’s Most Needed
Close-coupled cooling delivers cold air near heat loads to discourage recirculation and increase energy efficiency. An included 71-inch flexible hose lets you aim the cold air to a specific spot, such as an overheated rack enclosure or an equipment hot spot. Hot air exits through a window or drop ceiling via an included exhaust kit. A hot air exhaust fan maintains effectiveness even under a high heat load. The unit also dehumidifies and filters the air, providing better air quality that can enhance operating conditions and equipment reliability.
Special Commercial-Grade Components for Reliable Performance
With a 100-percent duty cycle, the SRXCOOL12KEUB can run continuously without costly downtime. It uses copper tubing that is stronger than the aluminum tubing used in most consumer cooling units. The copper allows higher pressures and better weld joints to stand up to the constant vibration of the running compressor.
Built-In Evaporator Ensures No Water Collection Tank to Empty
The evaporator expels the condensed water through the directional exhaust duct, eliminating the need for a drain tube, drain pan or water collection tank and saving you time and money. No external condenser, refrigerant piping or professional maintenance is required for simple operation. Upgraded firmware allows the compressor to cycle on and off while the evaporator fan stays on to prevent icing in high-humidity environments.
Add an Optional Remote Management Accessory for 24/7 Monitoring and Control
Install the optional SRCOOLNETLX network module (sold separately) to monitor temperatures, receive alerts, review logs and control settings from anywhere, anytime, via SNMP, web browser, SSH, telnet or command line interface. The built-in LX Platform’s PowerAlert® Device Manager provides a single interface to cycle the connected air conditioner on and off, adjust its fan speed, change its target set point temperature and switch to dehumidification mode.
Designed for Simple Plug-and-Play Installation by Almost Anyone
The self-contained SRXCOOL12KEUB requires no disruptive construction projects or costly service calls from plumbers or HVAC specialists. It rolls on four casters into a compact 12 x 20 inch area. The 6 ft. (1.83 m) power cord with leakage current protection connects to a standard British outlet. The unit is programmed to restart automatically after power failures, and a built-in timer allows unattended shutdown and startup. An upgraded motor-start capacitor with a larger capacity ensures a dependable startup.
Specifications
OVERVIEW
UPC Code | 037332268525 |
INPUT
Nominal Input Voltage(s) Supported | 220V AC; 230V AC; 240V AC |
Nominal Input Voltage Description | 208-240V AC 50/60 Hz |
Input Connection Type | British |
Input Plug Features | British BS 1363 |
Voltage Compatibility (VAC) | 208; 230; 240 |
Input Frequency | 50/60 Hz |
Input Cord Length (ft.) | 6 |
COOLING
Airflow | Evaporator = 265 CFM / Condenser = 312 CFM |
Cooling Type | Active |
Cooling Capacity (BTUs) | 12000 |
Cooling Capacity (kW) | 3.5 |
Refrigerant | R290 (Environmentally friendly, Non ozone depleting) |
Refrigerant Amount | 8.64 oz. |
Equivalent Room Size | 33 sq. m (355 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Touch sensitive control panel with multiple LEDs and numerical temperature readout |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Form Factors Supported | Tower |
Unit Dimensions (hwd / in.) | 30.630 x 11.810 x 19.880 |
Unit Weight (lbs.) | 74.0 |
FEATURES & SPECIFICATIONS
Air Supply Tube Length | 71 inches |
Air Exhaust Tube Length | 118 inches |
Air Exhaust Tube Diameter | 5.16 inches |
Compressor Type | Rotary |
Dehumidifier | 2.5 liters / hour |
Sound Level (Noise) | 65dB |
Amp Draw Nominal | 6A |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Accessories
Model Number | Description | |
---|---|---|
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images