Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft., Black


Laptop power cord connects your notebook, VCR, DVD player or other device that uses a non-polarized 2-prong cord to an AC outlet.
  • Recommended for powering notebook computers and other home/office peripherals
  • 6 ft. length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing laptop power cable

View Full Product Details

Tripp Lite Part Number

P012-006

$6.86 Avg. Price
Have a Question?
Contact Us

Features

2-Slot Power Cord Connects Laptops, VCRs, DVD Players and Other Equipment
This 2-slot non-polarized power cord is designed for connecting a notebook computer, VCR, DVD player or other device that uses a non-polarized 2-prong cord to an AC wall outlet, surge protector, UPS system or PDU. The six-foot length allows you flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect a laptop or DVD player to a PDU up to 6 ft. away in your workstation or home theater setup
  • Extend an existing power connection up to 6 ft. to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing laptop power cord

Package Includes

  • P012-006 2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 6 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013422
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)6
Voltage Compatibility (VAC)120
PHYSICAL
ColorBlack
Number of Conductors2
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)0.10 x 12.30 x 8.10
Shipping Weight (lbs.)0.21
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1IEC-320-C7 (NON-POLARIZED)
SPECIAL FEATURES
High VoltageNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.