Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/24/2023

Overview

The VESA-compliant DWM3770PLX Portrait/Landscape Rotatable Fixed Flat-Screen Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Recommended for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 37 to 70 inches.
The DWM3770PLX effortlessly rotates 90 degrees to position your display in either portrait or landscape mode to fit your environment and comfort level. The durable all-metal frame with scratch-resistant powder-coated finish supports up to 110 lbs (49.9 kgs).
To ease wall installation, the VESA plate attached to the display slides down into the wall-mounted plate. Mounting hardware is included. A built-in bubble level allows accurate wall plate leveling. The DWM3770PLX conforms to VESA-compliant displays with any of the following mounting hole patterns: 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm and 600 x 400 mm

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 37 to 70 in.
  • Recommended for home theaters, classrooms, boardrooms, hotels, bars and restaurants
  • Mounting hardware included
  • Display plate slides down into wall plate for easy wall-mounting
Allows 90° Rotation
  • Spins effortlessly for portrait or landscape viewing
Durable Metal Construction
  • Supports up to 110 lbs (49.9 kgs)
  • Scratch-resistant powder-coated finish blends with any décor
  • Built-in bubble level allows accurate display leveling
VESA Compliance
  • Supports the following VESA mounting hole patterns: 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm and 600 x 400 mm

Package Includes

  • Wall plate
  • Universal plate
  • (2) Adapter brackets
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M6 x 10 screws
  • (4) M6 x 30 screws
  • (4) M8 x 20 screws
  • (4) M8 x 30 screws
  • (4) Washers
  • (4) D6 washers
  • (8) Small spacers
  • (4) Big spacers
  • (4) Anchor bolts
  • (4) Concrete anchors
  • Hex key, 4 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199874
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
MotionFull
Mounting LocationWall
Degrees of Motion90 Rotate
Distance from Wall (in.)1.81
Minimum Screen Size (in.)37
Maximum Screen Size (in.)70
Maximum Weight Capacity (lbs.)110
Number of Displays1
Shipping Dimensions (hwd / in.)2.00 x 24.90 x 10.80
Shipping Weight (lbs.)13.36
Unit Dimensions (hwd / in.)17.300 x 25.280 x 1.800
Unit Weight (lbs.)9.75
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.