Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in.

Model Number: P940-19I


  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Support data transfer rates of up to 6.0 Gbps
  • Cable is shielded to protect against EMI/RFI
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite expands its line of hard drive cables with the introduction of our new line of serial ATA cables. The signal cables connect any high speed Serial ATA device to a Serial ATA controller. Serial ATA delivers two significant benefits: it support much higher data transfer rates (up to 6.0 Gbps...backward compatible to 1.5Gbps) and the narrow cable design helps improve internal air flow. Perfect for the desktop or server that has multiple drives. These cables feature 7-pin straight/7-pin straight female latching connectors and offer easy, secure installation.

Features

  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Metal latches ensure secure connections
  • Support data transfer rates of up to 6.0 Gbps
  • Narrow cables design:
    1. simplifies cable routing and installation
    2. improves air flow within CPU (no more big ribbons blocking air movement)
  • Meets Serial ATA 1.0 standards, including Errata 029
  • Cable is shielded to protect against EMI/RFI

System Requirements

  • Serial ATA device
  • Serial ATA controller

Package Includes

  • 19-in. Serial ATA (SATA) Latching Signal Cable 7Pin/7Pin, Straight/Straight
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118134
INPUT
Cable Length (ft.)1.6
Cable Length (in.)18
Cable Length (cm)45.72
PHYSICAL
ColorRed
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.14
Wire Gauge (AWG)26
CONNECTIONS
Side A - Connector 17 PIN SATA (MALE)
Side B - Connector 17 PIN SATA (MALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
CERTIFICATIONS
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P940-19I

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.